OP-MSGM015SCW09G
114X7208
Segment usage: Medium Back Pressure, Refrigerants: R134a; R513A, Compressor power supply [V]: 230/1/50 230/1/60
Segment usage: Medium Back Pressure, Refrigerants: R134a; R513A, Compressor power supply [V]: 230/1/50 230/1/60
Gross weight | 53 Kilogram |
Net weight | 52 Kilogram |
Volume | 316.71 Liter |
EAN | 5702428560924 |
Gross weight | 53 Kilogram |
Net weight | 52 Kilogram |
Volume | 316.71 Liter |
EAN | 5702428560924 |
Air flow @ 50Hz [m³/h] | 2200 m³/h |
Applications | MBP |
China RoHS compliance | Out of scope |
Compressor model | SC15G |
Compressor power supply [V] | 230/1/50 230/1/60 |
Condenser Coil Internal Volume | 0.39 L |
Condenser type | A7 |
Connection type | Solder |
Description | OP-MSGM015SCW09G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ Slim Pack |
Fan blade size [mm] | 365 mm |
Fan cowl/grill type | H1 |
Fan current @ 50Hz [A] | 0.24 A |
Fan diameter [mm] | 365 mm |
Fan power consumption @ 50Hz [W] | 60 W |
Fan power output @ 50Hz [W] | 25 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 254 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 364 mm |
Liquid line connection [in] | 3/8 in |
Low value of voltage range at 60Hz [V] | 230 V |
MCC | 3.88 A |
Min fuse rating [A] | 6 A |
Model number | OP-MSGM015SCW09G |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product Group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances 0.1 | No |
Receiver approval | CE |
Receiver volume [L] | 1.3 L |
Refrigerants |
R134a R513A |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 62 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 51 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 31 dBA |
Speed Platform | Fixed-speed |
Suction connection size [in] | 3/8 in |
Technology | Reciprocating |
Total height [mm] | 530 mm |
Type | Optyma™ Slim Pack W09 |
UK RoHS compliance | Out of scope |
Version | W09 |
Voltage 50Hz [V] | 230 V |
Voltage 50Hz [V] [Max] | 254 V |
Width [mm] | 910 mm |
Air flow @ 50Hz [m³/h] | 2200 m³/h |
Applications | MBP |
China RoHS compliance | Out of scope |
Compressor model | SC15G |
Compressor power supply [V] | 230/1/50 230/1/60 |
Condenser Coil Internal Volume | 0.39 L |
Condenser type | A7 |
Connection type | Solder |
Description | OP-MSGM015SCW09G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ Slim Pack |
Fan blade size [mm] | 365 mm |
Fan cowl/grill type | H1 |
Fan current @ 50Hz [A] | 0.24 A |
Fan diameter [mm] | 365 mm |
Fan power consumption @ 50Hz [W] | 60 W |
Fan power output @ 50Hz [W] | 25 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 254 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 364 mm |
Liquid line connection [in] | 3/8 in |
Low value of voltage range at 60Hz [V] | 230 V |
MCC | 3.88 A |
Min fuse rating [A] | 6 A |
Model number | OP-MSGM015SCW09G |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product Group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances 0.1 | No |
Receiver approval | CE |
Receiver volume [L] | 1.3 L |
Refrigerants |
R134a R513A |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 62 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 51 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 31 dBA |
Speed Platform | Fixed-speed |
Suction connection size [in] | 3/8 in |
Technology | Reciprocating |
Total height [mm] | 530 mm |
Type | Optyma™ Slim Pack W09 |
UK RoHS compliance | Out of scope |
Version | W09 |
Voltage 50Hz [V] | 230 V |
Voltage 50Hz [V] [Max] | 254 V |
Width [mm] | 910 mm |