NL9CNXN0
114F3509
Segment usage: Low Back Pressure; Universal; Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 230/1/50
Segment usage: Low Back Pressure; Universal; Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 230/1/50
Gross weight | 17.265 Kg |
Net weight | 15 Kg |
Volume | 59.61 Liter |
EAN | 5702428566384 |
Gross weight | 17.265 Kg |
Net weight | 15 Kg |
Volume | 59.61 Liter |
EAN | 5702428566384 |
Applications | LBP |
China RoHS compliance | Out of scope |
Compressor model | NL9CN |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_2 |
Description | NL9CNXN0 |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan current @ 50Hz [A] | 0.25 A |
Fan current @ 60Hz [A] | 0.22 A |
Fan power consumption @ 50Hz [W] | 36 W |
Fan power consumption @ 60Hz [W] | 34 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | NL9CNXN0 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product Group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances 0.1 | No |
Refrigerants | R290 |
Region |
Africa Asia Europe Middle East Pacific |
Segment usage |
Low Back Pressure Medium Back Pressure Universal |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Type | Optyma™ N0 |
UK RoHS compliance | Out of scope |
Version | N0 |
Applications | LBP |
China RoHS compliance | Out of scope |
Compressor model | NL9CN |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_2 |
Description | NL9CNXN0 |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan current @ 50Hz [A] | 0.25 A |
Fan current @ 60Hz [A] | 0.22 A |
Fan power consumption @ 50Hz [W] | 36 W |
Fan power consumption @ 60Hz [W] | 34 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | NL9CNXN0 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product Group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances 0.1 | No |
Refrigerants | R290 |
Region |
Africa Asia Europe Middle East Pacific |
Segment usage |
Low Back Pressure Medium Back Pressure Universal |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Type | Optyma™ N0 |
UK RoHS compliance | Out of scope |
Version | N0 |