Brazed plate heat exchanger, BPHE B3-014, Number of plates: 18

111B3114

This product is not available in this store. Please contact your local Customer Service Center.

Max. Working Pressure [bar]: 45, Universal, Brazing material: Copper brazing

Product details

Gross weight 1.798 Kilogram
Net weight 1.68 Kilogram
Volume 3.114 Liter
EAN 5702424242084

 

Application Universal
Approval AS
CRN
EAC
KRAIA
RoHS
UA
UL
Brazing material Copper brazing
Category Art. 4, par. 3
China RoHS compliance Yes
Contain batteries No
Design temperature range [°C] [Max] 200 °C
Design temperature range [°C] [Min] -196 °C
Design temperature range [°F] [Max] 320 °F
Design temperature range [°F] [Min] -390 °F
Equipment Null
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Null
Function note Null
H1 conn. size Null
H1 conn. type Null
H2 conn. size Null
H2 conn. type Null
H3 conn. size Null
H3 conn. type Null
H4 conn. size Null
H4 conn. type Null
H5 conn. size Null
H5 conn. type Null
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
Max working pressure [psi] 653 psi
Max. Working Pressure [bar] 45 bar
Model no. 014
Number of plates 18
Packing format Single pack
Plate material AISI 316L
Plate material no. AISI 316L
Plate pattern H
Product Group Heat exchangers
Product name Brazed plate heat exchanger
Q1 conn. size range H7/8B
Q1 conn. type Solder connection
Q2 conn. size range H7/8B
Q2 conn. type Solder connection
Q3 conn. size range H1/2R
Q3 conn. type Solder connection
Q4 conn. size range H1/2R
Q4 conn. type Solder connection
Q5 conn. size range Null
Q5 conn. type Null
Q6 conn. size range Null
Q6 conn. type Null
Quantity per packing format 1 pc
REACH Candidate List substances 0.1 No
Refrigerants R1233zd(E)
R1234yf
R134a
R22
R245fa
R290
R404A
R407C
R410A
R444B
R448A
R449A
R450A
R452B
R454B
R454C
R455A
R507A
R513A
R515B
R1234ze
R454A
Type BPHE B3-014
Type designation B3-014
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UK RoHS compliance Yes
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality