BOCK, HGX56e/540-4 ML CO2 LT, Semi-hermetic CO2 subcritical

097C7150

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16559

Product details

Gross weight 518.7 Kilogram
Net weight 459.8 Kilogram
Volume 657.816 Liter
EAN 5715255041948

 

Anti-vibration pads Yes
Approval standard No
Brand BOCK
Colour Blue (standard)
Compressor power supply [V] 380-420V Y/YY -3- 50Hz PW
Contain batteries No
Cylinder 6
Discharge connection comments Standard
Discharge connection comments Soldering/welding
Discharge connection comments Standard
Discharge connection comments Soldering/welding
Discharge connection size [in] 1 3/8 in
Discharge connection size [mm] 35 mm
Family CO2 LT compressors
Frequency Hz 50
Hot gas temperature sensor No
In scope of WEEE No
IP class IP66
Legacy BOCK ID 16559
Max pressure (PS) - high side 100 bar
Max pressure (PS) - low side 100 bar
Model number HGX56e/540-4 ML CO2 LT
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil differential pressure sensor No
Oil level regulator No
Oil service valve No
Oil sump heater 220-240V AC
Oil temperature sensor No
Oil type BOCKlub E85
Product Group Semi-hermetic compressors
Product name Reciprocating compressor HG
Refrigerants R744
Suction connection size [in] 1 5/8 in
Suction connection size [mm] 42 mm
Technology Semi-hermetic CO2 subcritical
Thermal protection thermostat No
Type HGX56e
Type designation HGX56e/540-4 ML CO2 LT
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality