BOCK, HGX24/110-4 S CO2 T, Semi-hermetic CO2 transcritical

097C5058

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, 16330

Product details

Gross weight 127.991 Kilogram
Net weight 116.091 Kilogram
Volume 237.223 Liter
EAN 5715162640616

 

Anti-vibration pads No
Approval standard No
Brand BOCK
Capacity regulator No
Colour Blue (standard)
Compressor power supply [V] 220-240V D / 380-420V Y -3- 50Hz
Cylinder 4
Discharge connection comments Standard
Discharge connection comments Blind flange
Discharge connection comments Standard
Discharge connection comments Blind flange
Family HG CO2 T Compressors
Frequency [Hz] 50
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
Intermediate flange/adapter No
IP class IP 66
Legacy BOCK ID 16330
Max pressure (PS) - high side 150 bar
Max pressure (PS) - low side 100 bar
Model number HGX24/110-4 S CO2 T
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil sump heater 220-240V AC (V2A)
Oil temperature sensor No
Oil type BOCKlub E85
Phase 3
Product Group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
Refrigerants R744
Screw-in valve No
Sound power @ 50Hz [db(A)] 74 dBA
Sound power @ 60Hz [db(A)] 74 dBA
Technology Semi-hermetic CO2 transcritical
Terminal box reduced/steel TB No
Thermal protection thermostat No
Type HGX24
Type designation HGX24/110-4 S CO2 T

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality