BOCK, HGX24/55-4 SH CO2 T, Semi-hermetic CO2 transcritical
097C4613
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: C170E, Anti-vibration pads: Yes, 16322
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: C170E, Anti-vibration pads: Yes, 16322
Gross weight | 128.913 Kilogram |
Net weight | 117.013 Kilogram |
Volume | 237.223 Liter |
EAN | 5715162641514 |
Gross weight | 128.913 Kilogram |
Net weight | 117.013 Kilogram |
Volume | 237.223 Liter |
EAN | 5715162641514 |
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue (standard) |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
Cylinder | 4 |
Discharge connection comments | Non-standard |
Discharge connection comments | Soldering/welding |
Discharge connection comments | Non-standard |
Discharge connection comments | Soldering/welding |
Discharge connection size [in] | 3/4 in |
Discharge connection size [mm] | 19 mm |
Family | HG CO2 T Compressors |
Frequency [Hz] | 50 |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
Intermediate flange/adapter | No |
IP class | IP 66 |
Legacy BOCK ID | 16322 |
Max pressure (PS) - high side | 150 bar |
Max pressure (PS) - low side | 100 bar |
Model number | HGX24/55-4 SH CO2 T |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil sump heater | 220-240V AC (V2A) |
Oil temperature sensor | Pt1000 |
Oil type | C170E |
Phase | 3 |
Product Group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HG |
Refrigerants | R744 |
Screw-in valve | No |
Sound power @ 50Hz [db(A)] | 75 dBA |
Sound power @ 60Hz [db(A)] | 75 dBA |
Suction connection size [in] | 7/8 in |
Suction connection size [mm] | 22 mm |
Technology | Semi-hermetic CO2 transcritical |
Terminal box reduced/steel TB | No |
Thermal protection thermostat | 2 |
Type | HGX24 |
Type designation | HGX24/55-4 SH CO2 T |
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue (standard) |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
Cylinder | 4 |
Discharge connection comments | Non-standard |
Discharge connection comments | Soldering/welding |
Discharge connection comments | Non-standard |
Discharge connection comments | Soldering/welding |
Discharge connection size [in] | 3/4 in |
Discharge connection size [mm] | 19 mm |
Family | HG CO2 T Compressors |
Frequency [Hz] | 50 |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
Intermediate flange/adapter | No |
IP class | IP 66 |
Legacy BOCK ID | 16322 |
Max pressure (PS) - high side | 150 bar |
Max pressure (PS) - low side | 100 bar |
Model number | HGX24/55-4 SH CO2 T |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil sump heater | 220-240V AC (V2A) |
Oil temperature sensor | Pt1000 |
Oil type | C170E |
Phase | 3 |
Product Group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HG |
Refrigerants | R744 |
Screw-in valve | No |
Sound power @ 50Hz [db(A)] | 75 dBA |
Sound power @ 60Hz [db(A)] | 75 dBA |
Suction connection size [in] | 7/8 in |
Suction connection size [mm] | 22 mm |
Technology | Semi-hermetic CO2 transcritical |
Terminal box reduced/steel TB | No |
Thermal protection thermostat | 2 |
Type | HGX24 |
Type designation | HGX24/55-4 SH CO2 T |