BOCK, HGX34/290-4 ML CO2 T, Semi-hermetic CO2 transcritical

097C4192

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16231

Product details

Gross weight 241.397 Kilogram
Net weight 219.597 Kilogram
Volume 428.8 Liter
EAN 5715162636749

 

Anti-vibration pads No
Approval standard No
Brand BOCK
Capacity regulator No
Colour Blue (standard)
Compressor power supply [V] 380-420V Y/YY -3- 50Hz PW
Contain batteries No
Cylinder 4
Description Compressor HGX34/290-4 ML CO2 T
Discharge connection comments Non-Standard
Discharge connection comments Soldering/welding
Discharge connection comments Non-Standard
Discharge connection comments Soldering/welding
Discharge connection size [in] 1 1/8 in
Discharge connection size [mm] 28 mm
Family HG CO2 T Compressors
Frequency Hz 50
Hot gas temperature sensor No
In scope of WEEE No
Intermediate flange/adapter No
IP class IP66
Legacy BOCK ID 16231
Max pressure (PS) - high side 150 bar
Max pressure (PS) - low side 100 bar
Model number HGX34/290-4 ML CO2 T
Motor protection Without
Oil differential pressure sensor No
Oil level regulator No
Oil sump heater 220-240V AC (V2A)
Oil temperature sensor No
Oil type BOCKlub E85
Phase 3
Product Group Semi-hermetic compressors
Product name Reciprocating compressor HG
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerants R744
SCIP dossier no. 3349a591-a927-4d1d-8ca6-9b04387c341d
SCIP dossier product name HG(X)34/…. CO2 T
Screw-in valve No
Sound power @ 50Hz [db(A)] 82 dBA
Sound power @ 60Hz [db(A)] 82 dBA
Suction connection size [in] 1 3/8 in
Suction connection size [mm] 35 mm
Technology Semi-hermetic CO2 transcritical
Thermal protection thermostat 1
Type HGX34
Type designation HGX34/290-4 ML CO2 T

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality