BOCK, HGX34P/315-2 A, Semi-hermetic mobile
097C2404
Refrigerants: R134a; R513A, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, 14721
Refrigerants: R134a; R513A, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, 14721
Gross weight | 67.914 Kilogram |
Net weight | 58.514 Kilogram |
Volume | 152.46 Liter |
EAN | 5715162633403 |
Gross weight | 67.914 Kilogram |
Net weight | 58.514 Kilogram |
Volume | 152.46 Liter |
EAN | 5715162633403 |
Anti-vibration pads | No |
Approval standard | No |
Brand | BOCK |
Capacity regulator | 2x 24V DC |
Colour | Blue (standard) |
Compressor power supply [V] | 380-420V Y -3- 50Hz |
Cylinder | 4 |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection size [in] | 7/8 in |
Discharge connection size [mm] | 22 mm |
Family | HG 2-pole Compressors |
Frequency [Hz] | 50 |
In scope of WEEE and contain batteries | No |
IP class | IP 66 |
Legacy BOCK ID | 14721 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | HGX34P/315-2 A |
Motor protection | INT69 G 24V DC, IP00 |
Mounting position capacity regulator | Serial position |
Oil sump heater | 320-480(280-500)V AC |
Oil type | BOCKlub E55 |
Phase | 3 |
Product Group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HG |
Refrigerants |
R134a R513A |
Suction connection size [in] | 1 3/8 in |
Suction connection size [mm] | 35 mm |
Technology | Semi-hermetic mobile |
Terminal box reduced/steel TB | No |
Thermal protection thermostat | No |
Type | HGX34P |
Type designation | HGX34P/315-2 A |
Anti-vibration pads | No |
Approval standard | No |
Brand | BOCK |
Capacity regulator | 2x 24V DC |
Colour | Blue (standard) |
Compressor power supply [V] | 380-420V Y -3- 50Hz |
Cylinder | 4 |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection size [in] | 7/8 in |
Discharge connection size [mm] | 22 mm |
Family | HG 2-pole Compressors |
Frequency [Hz] | 50 |
In scope of WEEE and contain batteries | No |
IP class | IP 66 |
Legacy BOCK ID | 14721 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | HGX34P/315-2 A |
Motor protection | INT69 G 24V DC, IP00 |
Mounting position capacity regulator | Serial position |
Oil sump heater | 320-480(280-500)V AC |
Oil type | BOCKlub E55 |
Phase | 3 |
Product Group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HG |
Refrigerants |
R134a R513A |
Suction connection size [in] | 1 3/8 in |
Suction connection size [mm] | 35 mm |
Technology | Semi-hermetic mobile |
Terminal box reduced/steel TB | No |
Thermal protection thermostat | No |
Type | HGX34P |
Type designation | HGX34P/315-2 A |