BOCK, HGX34P/255-2 A, Semi-hermetic mobile

097C2399

Refrigerants: R407C; R134a; R513A, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14720

Product details

Gross weight 68.652 Kilogram
Net weight 59.252 Kilogram
Volume 152.46 Liter
EAN 5715162633458

 

Anti-vibration pads No
Approval standard EN 10204
Brand BOCK
Capacity regulator 1x 24V DC (CR14)
Colour Blue (standard)
Compressor power supply [V] 380-420V Y -3- 50Hz
Contain batteries No
Cylinder 4
Description Compressor HGX34P/255-2 A
Discharge connection comments Standard
Discharge connection comments Soldering
Discharge connection comments Standard
Discharge connection comments Soldering
Discharge connection size [in] 7/8 in
Discharge connection size [mm] 22 mm
Family HG 2-pole Compressors
Frequency Hz 50
In scope of WEEE No
IP class IP66
Legacy BOCK ID 14720
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number HGX34P/255-2 A
Motor protection INT69 G 24V DC, IP00
Mounting position capacity regulator Serial position
Oil sump heater 320-480(280-500)V AC
Oil type BOCKlub E55
Phase 3
Product Group Semi-hermetic compressors
Product name Reciprocating compressor HG
Refrigerants R134a
R407C
R513A
Suction connection size [in] 1 3/8 in
Suction connection size [mm] 35 mm
Technology Semi-hermetic mobile
Terminal box reduced/steel TB No
Thermal protection thermostat No
Type HGX34P
Type designation HGX34P/255-2 A
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality