BOCK, HGX34P/255-2 A, Semi-hermetic mobile

097C2398

Refrigerants: R407C; R134a; R513A, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14720

Product details

Gross weight 72.777 Kilogram
Net weight 63.777 Kilogram
Volume 152.46 Liter
EAN 5715162633465

 

Anti-vibration pads No
Approval standard No
Brand BOCK
Capacity regulator 1x 24V DC (CR10)
Colour Blue (standard)
Compressor power supply [V] 380-420V Y -3- 50Hz
Cylinder 4
Description Compressor HGX34P/255-2 A
Discharge connection comments Standard
Discharge connection comments Soldering
Discharge connection comments Standard
Discharge connection comments Soldering
Discharge connection size [in] 7/8 in
Discharge connection size [mm] 22 mm
Family HG 2-pole Compressors
Frequency [Hz] 50
In scope of WEEE and contain batteries No
IP class IP 66
Legacy BOCK ID 14720
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number HGX34P/255-2 A
Motor protection MP10 24V DC *old version*
Mounting position capacity regulator Serial position
Oil sump heater 24V DC
Oil type BOCKlub E55
Phase 3
Product Group Semi-hermetic compressors
Product name Reciprocating compressor HG
Refrigerants R134a
R407C
R513A
Suction connection size [in] 1 3/8 in
Suction connection size [mm] 35 mm
Technology Semi-hermetic mobile
Terminal box reduced/steel TB No
Thermal protection thermostat No
Type HGX34P
Type designation HGX34P/255-2 A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality