BOCK, FKX50/775 K1, Vehicle compressor

097B14249

Refrigerants: R407C; R134a; R513A, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 14249

Product details

Gross weight 53.1 Kilogram
Net weight 41.2 Kilogram
Volume 237.223 Liter
EAN 5715162574966

 

Approval standard No
Brand BOCK
Capacity regulator No
Clutch type No
Colour Not painted
Compressor power supply [V] w/o motor
Contain batteries No
Cylinder 6
Description Compressor FKX50/775 K1
Discharge connection comments Standard
Discharge connection comments Dust cover
Discharge connection comments Standard
Discharge connection comments Dust cover
Family FK Vehicle Compressors
Flywheel No
Frequency Hz w/o motor
In scope of WEEE No
Intermediate flange/adapter No
Legacy BOCK ID 14249
Length (mm) 432
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number FKX50/775 K1
Oil sump heater No
Oil type BOCKlub E55
Product Group Open type compressors
Product name Reciprocating compressor FK
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
Refrigerants R134a
R407C
R513A
SCIP dossier no. 94bf1e19-47cb-4093-ac84-0663c0e40c47
SCIP dossier product name FK(X)50/…. - series
Technology Vehicle compressor
Thermal protection thermostat No
Total height [mm] 334 mm
Type FKX50
Type designation FKX50/775 K1
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Width [mm] 380 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality