Floor Heating Controls, Danfoss Icon™ 24V MC, Master Controller, 230 V, Output voltage [V] AC: 24, Number of channels: 10, On-wall

088U1147

Danfoss Icon Master Controller OTA, 24V, 10 channels

Product details

Gross weight 1.477 Kilogram
Net weight 1.476 Kilogram
Volume 4.189 Liter
EAN 5702424048945

 

Actuator on radiator yes
Adaptive learning yes
App control enabled yes
Automatic balancing yes
Away input yes
Boiler relay yes
Capacitive touch yes
China RoHS compliance Out of scope
Cooling input yes
Description Danfoss Icon Master Controller OTA, 24V, 10 channels
Dual mode yes
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
Fits into switch frames NO
Heating control type Master Controller
In scope of WEEE Yes
Installation On-wall
Interfaces Wireless/Wired 24V
IP protection class IP20
Masters connected [Max] 3
NC/NO yes
Number of actuators max 10
Number of channels 10
Number of outputs [pc] 10 pc
Output voltage [V] AC 24 V
Output voltage [V] DC 24 V
Power per output [W] [Max] 3 W
Product Group Floor Heating Controls
Pump relay yes
PWM yes
Suitable for 24V actuators
Supply voltage [V] 230 V
Temperature control Yes
Type Danfoss Icon™ 24V MC
Upgradable to wireless yes
Usage Upgradeable
Valve excercise yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality