Floor Heating Controls, Wiring center, 230 V, Output voltage [V] AC: 230, Number of channels: 8, On-wall

088U1042

Icon Wiring center 230V, 8 channels, NP, Wired 230V

Product details

Gross weight 0.905 Kilogram
Net weight 0.15 Kilogram
Volume 3.413 Liter
EAN 5715162158111

 

App control enabled NO
Automatic balancing NO
Boiler relay yes
China RoHS compliance Out of scope
Cooling input yes
Description Icon Wiring center 230V, 8 channels, NP
EEE category 5 small equipment (any external dimension < 50 cm)
Fits into switch frames NO
Heating control type Wiring center
In scope of WEEE Yes
Installation On-wall
Interfaces Wired 230V
Masters connected [Max] 3
NC/NO NC
Number of actuators max 14
Number of channels 8
Number of outputs [pc] 14 pc
Output voltage [V] AC 230 V
Product Group Floor Heating Controls
Pump relay yes
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
SCIP dossier no. 47d1e4a0-49a9-4d27-9ec9-72f9a817dfce
SCIP dossier product name Danfoss Icon 230V Wiring Center
Suitable for 230V actuators
Supply voltage [V] 230 V
Type Danfoss Icon™ 230V Wiring Center
UNSPSC CODE 41112209
Upgradable to wireless NO
Usage For 230V actuators

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality