UK Control Packs, FP720-HP22(2)-ATC-RMT-WB

087N6314

FP720-HP22(2)-ATC-RMT-WB

Product details

Gross weight 2.79 Kilogram
Net weight 1.8 Kilogram
Volume 8.178 Liter
EAN 5714279400144

 

1 Primary battery SUM weight Kg 0.001
1 Primary battery weight Kg 0.001
Battery qty 1
Battery type or Name Lithium coin cell
Cylinder thermostat ATC
Description FP720-HP22(2)-ATC-RMT-WB
In scope of WEEE and contain batteries Yes
Motorized valve 2 x HP22
Product Group UK Control Packs
Room thermostat type RMT230
Time control type FP720
Type Other Packs
Weight per battery 1 g
Wiring centre WC4B

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality