UK Control Packs, TS710-RET2001RF+RX1S

087N6306

TS710-RET2001RF+RX1S

Product details

Gross weight 0.966 Kilogram
Net weight 0.575 Kilogram
Volume 7.185 Liter
EAN 5714279393804

 

1 Primary battery SUM weight Kg 0.001
1 Primary battery weight Kg 0.001
2 Secondary battery SUM weight Kg 0.046
2 Secondary battery weight Kg 0.023
Battery qty 1
Battery type or Name Lithium coin cell
Contain batteries Yes
Description TS710-RET2001RF+RX1S
Product Group UK Control Packs
Receivers RX1-S
Room thermostat type RET2001RF
Secondary battery Number of batteries 2
Secondary battery Type or name Alkaline AA
Secondary battery Voltage 1.5 V
Secondary battery Weight per battery 23 g
Time control type TS710
Type Other Packs
Weight per battery 1 g

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality