Temperature sensor, MBT 3560, 50 mm, G,1/4
084Z4171
Temperature range [°C]: -50 - 200, Electrical connection: AMP EconoSeal, Electrical connection size: 3 pin, Protection tube material: AISI 316 Ti
Temperature range [°C]: -50 - 200, Electrical connection: AMP EconoSeal, Electrical connection size: 3 pin, Protection tube material: AISI 316 Ti
Gross weight | 0.118 Kg |
Net weight | 0.068 Kg |
Volume | 0.578 Liter |
EAN | 5702428882828 |
Gross weight | 0.118 Kg |
Net weight | 0.068 Kg |
Volume | 0.578 Liter |
EAN | 5702428882828 |
Ambient temperature max. [°C] | 85 °C |
Ambient temperature max. [°F] | 185 °F |
Cable type | N/A |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Connection standard | ISO 228 |
Connection type | G |
EEE category |
5 small equipment (any external dimension |
Electrical connection | AMP EconoSeal |
Electrical connection size | 3 pin |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 1.97 in |
Insertion length [mm] | 50 mm |
Insertion type | Fixed |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 1/4 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product Group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.31 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 13 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8127e7d9-3431-4421-a02a-bab746bc2e4f |
SCIP dossier product name | Sensor MBT 3560 |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element [pc] | 1 pc |
Sensor element tolerance |
|
Sensor element type | Pt |
Sensor Insert | Fixed |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 10 V |
Supply voltage [V] DC [min] | 10 V |
Temperature range [°C] [Max] | 200 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 392 °F |
Temperature range [°F] [Min] | -58 °F |
Transmitter setting range [°C] [Max] | 120 °C |
Transmitter setting range [°C] [Min] | -20 °C |
Transmitter setting range [°F] [Max] | 248 °F |
Transmitter setting range [°F] [Min] | -4 °F |
Transmitter type | Integrated |
Type | MBT 3560 |
Type designation | MBT 3560-0000-0050-40-612 |
UK RoHS compliance | Yes |
Ambient temperature max. [°C] | 85 °C |
Ambient temperature max. [°F] | 185 °F |
Cable type | N/A |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Connection standard | ISO 228 |
Connection type | G |
EEE category |
5 small equipment (any external dimension |
Electrical connection | AMP EconoSeal |
Electrical connection size | 3 pin |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 1.97 in |
Insertion length [mm] | 50 mm |
Insertion type | Fixed |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 1/4 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product Group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.31 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 13 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8127e7d9-3431-4421-a02a-bab746bc2e4f |
SCIP dossier product name | Sensor MBT 3560 |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element [pc] | 1 pc |
Sensor element tolerance |
|
Sensor element type | Pt |
Sensor Insert | Fixed |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 10 V |
Supply voltage [V] DC [min] | 10 V |
Temperature range [°C] [Max] | 200 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 392 °F |
Temperature range [°F] [Min] | -58 °F |
Transmitter setting range [°C] [Max] | 120 °C |
Transmitter setting range [°C] [Min] | -20 °C |
Transmitter setting range [°F] [Max] | 248 °F |
Transmitter setting range [°F] [Min] | -4 °F |
Transmitter type | Integrated |
Type | MBT 3560 |
Type designation | MBT 3560-0000-0050-40-612 |
UK RoHS compliance | Yes |