EKA 163 - 166
084B7097
Used for product: EKA 163 - 166, Packing format: Industrial pack, Quantity per packing format: 24
Used for product: EKA 163 - 166, Packing format: Industrial pack, Quantity per packing format: 24
Gross weight | 161 Gram |
Net weight | 151 Gram |
Volume | 0.469 Liter |
EAN | 5702428402613 |
Gross weight | 161 Gram |
Net weight | 151 Gram |
Volume | 0.469 Liter |
EAN | 5702428402613 |
Function | 6m Cable for EKA Displays |
Further information | Used for EKA 163 - 166 |
Identical product | 084B7299 |
Packing format | Industrial pack |
Product Group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 24 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessory |
Used for product | EKA 163 - 166 |
Function | 6m Cable for EKA Displays |
Further information | Used for EKA 163 - 166 |
Identical product | 084B7299 |
Packing format | Industrial pack |
Product Group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 24 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessory |
Used for product | EKA 163 - 166 |