Electrical actuators, AMV 23 SL, Supply voltage [V] AC: 24

082G3038

AMV 23 SL 24V 15s/mm 10mm 450N

Product details

Gross weight 2.042 Kg
Net weight 1.55 Kg
Volume 3.382 Liter
EAN 5702421533314

 

Actuator speed [s/mm] 15 s/mm
Actuator type Electrical
Ambient temperature [°C] [Max] 55 °C
Ambient temperature [°C] [Min] 0 °C
Application District Heating
China RoHS compliance Out of scope
Closing force [N] 450 N
Control signal type 3-point
Description AMV 23 SL 24V 15s/mm 10mm 450N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Grade of enclosure IP54
In scope of WEEE and contain batteries No
Manual operation No
Position feedback no - potentiometer needed
Power consumption [W] 2 W
Product Group Electrical actuators
Protection Class II
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Safety function Yes
SCIP dossier no. 395c7a49-16ff-4990-8648-fdfdc248a747
SCIP dossier product name AMV(E) 23
Speed type Standard
Spring down (return) Yes
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 10 mm
Stroke limitation Yes
Supply voltage [V] AC 24 V
Type AMV 23 SL
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality