ERC 112
080G3397
Used for product: ERC 112, Packing format: Industrial pack, Quantity per packing format: 81
Used for product: ERC 112, Packing format: Industrial pack, Quantity per packing format: 81
Gross weight | 0.118 Kilogram |
Net weight | 0.062 Kilogram |
Volume | 0.291 Liter |
EAN | 5702428546256 |
Gross weight | 0.118 Kilogram |
Net weight | 0.062 Kilogram |
Volume | 0.291 Liter |
EAN | 5702428546256 |
Cable length [m] | 3.5 m |
EEE category |
5 small equipment (any external dimension |
Function | ERC, Com. cable for Prosa |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product Group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 81 pc |
Type | Accessory |
Used for product | ERC 112 |
Used for product comments | ERC 112 w JST connector |
Cable length [m] | 3.5 m |
EEE category |
5 small equipment (any external dimension |
Function | ERC, Com. cable for Prosa |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product Group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 81 pc |
Type | Accessory |
Used for product | ERC 112 |
Used for product comments | ERC 112 w JST connector |