Brazed plate heat exchanger, SL140TK-1, Number of plates: 90, 25 bar

079U6180

Brazing material: Copper

Product details

Gross weight 76 Kilogram
Net weight 55.734 Kilogram
Volume 264 Liter
EAN 5702425163487

 

Approval PED
Brazing material Copper
Category III
China RoHS compliance Yes
Connection length 1 [mm] 30 mm
Connection length 2 [mm] 30 mm
Connection length side 1 [mm] 30 mm
Connection length side 2 [mm] 30 mm
Connection size 1 2 1/2
Connection size 2 2 1/2
Connection standard ISO 7
Connection type 1 R
Connection type 2 R
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 1
Horizontal center porthole [mm] 150 mm
In scope of WEEE No
In scope of WEEE and contain batteries No
Material Description (Short Te SL140TK-1-90_2_25_S1_4B2,5
Number of passes 1
Number of plates 90
Packing format Single pack
Plate material 1.4404
Plate material no. 1.4404
Plate pattern TK
Product Group Heat exchangers
Product Name Description Brazed plate heat exchanger
Quantity per packing format 1 pc
REACH Candidate List substances 0.1 No
Temperature range [°C] [Max] 225 °C
Temperature range [°C] [Min] -196 °C
Total height without feet [mm] 611 mm
Total width [mm] 241 mm
Type SL140TK-1
UK RoHS compliance Yes
UK RoHS exemption clause No
Vertical center porthole 1[mm] 520 mm
Vertical center porthole 2[mm] 520 mm
Vertical center porthole side 1 [mm] 520 mm
Volume per channel 1 [l] 0.32 L
Volume per channel 2 [l] 0.32 L
Working pressure side 1 [bar] [Max] 25 bar
Working pressure side 2 [bar] [Max] 25 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality