Liquid gas mixer, LG 12 - 22

069G4002

Used for product: CPCE 12

Product details

Gross weight 0.158 Kilogram
Net weight 0.145 Kilogram
Volume 0.186 Liter
EAN 5702422012665

 

Approval EAC
LLC CDC TYSK
China RoHS compliance Yes
EU RoHS compliance Out of scope
Flow direction indicator Engraved 1-way arrow
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet Hot gas [in] 1/2 in
Inlet Hot gas [mm] 12 mm
Inlet Liquid [in] 7/8 in
Inlet Liquid [mm] 22 mm
Outlet connection type Solder, ODM
Outlet size [in] 7/8 in
Outlet size [mm] 22 mm
Packing format Multi pack
Product description Liquid-gas mixer
Product Group KV valves accessories
Product name Liquid gas mixer
Quantity per packing format 80 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerants R1234ze(E)
R1270
R134a
R22
R290
R32
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R448A
R449A
R449B
R450A
R452A
R454A
R454B
R454C
R455A
R507A
R513A
R515B
R516A
R600
R600a
SCIP dossier no. 53333d8f-4b13-4268-94e6-99a332859da0
Type LG 12 - 22
UK RoHS compliance Out of scope
Used for product CPCE 12

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality