Thermostatic expansion valve, TE 2, R404A/R507A

068Z3409

Temperature range [°C]: -40 - -15, MOP Point [°C]: -10, Pressure equalization: Externally equalized

Product details

Gross weight 0.316 Kilogram
Net weight 0.291 Kilogram
Volume 0.489 Liter
EAN 5702422125884

 

Body material Brass
Capillary tube length [in] 59 in
Capillary tube length [mm] 1500 mm
Category Art. 4, par. 3
China RoHS compliance Yes exceed limitations
Connection material Brass
Contain batteries No
Direction Angleway
Equalization connection type Flare
Equalization size [in] 1/4 in
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 2
Identical product 068Z3451
Inlet connection type Flare
Inlet size [in] 3/8 in
Max. Working Pressure [bar] 34 bar
Max. Working Pressure [psig] 500 psig
MOP Point [psig] MOP 50
MOP Point [°C] -10 °C
MOP Point [°F] 14 °F
Outlet connection type Flare
Outlet size [in] 1/2 in
Packing format Multi pack
Parts included Bulb strap
Parts Program name T2/TE2
Pressure equalization Externally equalized
Product accessories TXV accessories
Product Group Expansion valves
Product name Thermostatic expansion valve
Quantity per packing format 20 pc
Rated cap. cond. Range N [IMP] OS=10.8 ºF
tcond=100 ºF
tevap=40 ºF
tliq=98 ºF
Rated cap. cond. Range N [SI] OS=6K
tcond=38 ºC
tevap=4.4 ºC
tliq=37 ºC
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerants R404A/R507A
SCIP dossier no. c164ed45-f10d-4d73-9eae-355ccb479f4b
SCIP dossier product name T2 /TE2 - Thermostatic Expansion Valve
Serviceable TXV spare parts
Static Superheat (SS) [°C] 4 °C
Static Superheat (SS) [°F] 7.2 °F
Superheat setting Adjustable
Temperature range [°C] [Max] -15 °C
Temperature range [°C] [Min] -40 °C
Temperature range [°F] [Max] 5 °F
Temperature range [°F] [Min] -40 °F
Type TE 2
UA address UA_2L.png

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality