Thermostatic expansion valve, TD 1, R22/R407C

068N5657

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 1.89, Orifice capacities [TR]: 0.54, Pressure equalization: Internally equalized

Product details

Gross weight 0.149 Kilogram
Net weight 0.124 Kilogram
Volume 0.474 Liter
EAN 5702424225773

 

Adjustable No
Approval C UL US LISTED
EAC
LLC CDC TYSK
Balanced port [Yes/No] No
Bleed [%] 15 %
Body material Brass
Capillary tube length [in] 30 in
Capillary tube length [mm] 750 mm
China RoHS compliance Yes exceed limitations
Connection material Copper
Contain batteries No
Direction Angleway
Element temperature max. [°C] 100 °C
Element temperature max. [°F] 210 °F
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Factory setting [bar] 3.81 bar
Factory setting [psig] 55.3 psig
Filter Integrated
Flow direction Single-flow
Flow direction indicator Stamped 1-way arrow
Inlet connection type Solder, ODF
Inlet size [in] 1/4 in
Max. Working Pressure [bar] 34 bar
Max. Working Pressure [psig] 500 psig
MOP Point [psig] MOP 100
MOP Point [°C] 15 °C
MOP Point [°F] 60 °F
Orifice capacities [kW] 1.89 kW
Orifice capacities [TR] 0.54 TR
Orifice size 2
Outlet connection type Solder, ODF
Outlet size [in] 3/8 in
Packing format Industrial pack
Pressure equalization Internally equalized
Product accessories TXV accessories
Product Group Expansion valves
Product name Thermostatic expansion valve
Quantity per packing format 32 pc
Rated cap. cond. Range N [IMP] tcond=90 °F
tevap=41 °F
tliq=82 °F
Rated cap. cond. Range N [SI] tcond=32 °C
tevap=5 °C
tliq=28 °C
Refrigerants R22/R407C
Serviceable No
Static Superheat (SS) [°C] 7 °C
Static Superheat (SS) [°F] 12.6 °F
Temperature range [°C] [Max] 10 °C
Temperature range [°C] [Min] -25 °C
Temperature range [°F] [Max] 50 °F
Temperature range [°F] [Min] -15 °F
Type TD 1
UL approval file name SA7200
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality