Electric expansion valve, AKVA 15-1, Steel

068F5020

Outlet size [in]: 3/4 in, Inlet size [in]: 3/4 in, Inlet connection type: Flange connection, Outlet connection type: Flange connection, Kv value [m³/h]: 0.25

Product details

Gross weight 2.125 Kilogram
Net weight 1.937 Kilogram
Volume 6.248 Liter
EAN 5702422186977

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - 50 °C
Ambient temperature range [°F] [Max] 120 °F
Ambient temperature range [°F] [Min] -40 °F
Approval EAC
LLC CDC TYSK
Body material Steel
China RoHS compliance Out of scope
Coil No
Compatible Danfoss controllers EKC 315A
EKE 347
Contain batteries No
Cv value [gal/min] 0.29 gal/min
Direction Straightway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Flow direction indicator Embossed 1-way arrow
Function NC
Inlet connection type Flange connection
Inlet size [in] 3/4 in
Kv value [m³/h] 0.25 m³/h
Manual operation option No
Max. Working Pressure [bar] 42 bar
Max. Working Pressure [psig] 610 psig
MaxOPD[bar] 10W AC 22 bar
MaxOPD[psi] 10W AC 318 psi
Medium temperature range [°C] [Max] 60 °C
Medium temperature range [°C] [Min] -40 °C
Medium temperature range [°F] [Max] 140 °F
Medium temperature range [°F] [Min] -40 °F
MinODP [bar] 0.45 bar
MinODP [psi] 6.52 psi
MOPD[bar/psi] 22 bar
Orifice size [mm] 5.6 mm
Outlet connection type Flange connection
Outlet size [in] 3/4 in
Packing format Single pack
Parts Program name AKVA
Product accessories Flanges
Electric valve accessories
Product Group Expansion valves
Product name Electric expansion valve
Quantity per packing format 1 pc
Rated cap. conditions [IMP] tcond=90 °F
tliq=82 °F
tevap=4
Rated cap. conditions [SI] tcond=32 °C
tliq=28 °C
tevap=5
Rated capacity R717 [kW] 125 kW
REACH Candidate List substances 0.1 No
Refrigerants R744
R717
Serviceable Electric valve spare parts
Type AKVA 15-1
Type designation Electric expansion valve
UK RoHS compliance Out of scope
Working principle PWM

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality