Electric expansion valve, AKVO 10-4

068F4018

Inlet size [mm]: 10, Inlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Outlet connection type: Solder, ODF

Product details

Gross weight 0.265 Kilogram
Net weight 0.241 Kilogram
Volume 0.949 Liter
EAN 5702428100236

 

Actuator system [mm] 13.5 mm
Ambient temperature -50 - 50 °C
Ambient temperature range [°F] [Max] 120 °F
Ambient temperature range [°F] [Min] -58 °F
Approval EAC
LLC CDC TYSK
China RoHS compliance Out of scope
Coil No
Contain batteries No
Cv value [gal/min] 0.05 gal/min
Direction Angleway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Function NC
Inlet connection type Solder, ODF
Inlet size [mm] 10 mm
Kv value [m³/h] 0.05 m³/h
Manual operation option No
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 400 psig
MaxOPD[bar] 10W AC 18 bar
MaxOPD[psi] 10W AC 260 psi
Medium temperature range [°C] [Max] 60 °C
Medium temperature range [°C] [Min] -50 °C
Medium temperature range [°F] [Max] 140 °F
Medium temperature range [°F] [Min] -58 °F
MinODP [bar] 0 bar
MinODP [psi] 0 psi
MOPD[bar/psi] 18 bar
Orifice size [mm] 1.05 mm
Outlet connection type Solder, ODF
Outlet size [mm] 12 mm
Packing format Industrial pack
Product accessories Electric valve accessories
Product Group Expansion valves
Product name Electric expansion valve
Quantity per packing format 16 pc
Rated capacity R22 [kW] 4 kW
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R23
R404A
R407A
R407C
R407F
R407H
R410A
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R463A
R507A
R513A
R513B
R515A
R515B
R744
SCIP dossier no. aaa7d761-c614-4cbc-85d0-1c401c9a7698
SCIP dossier product name AKVO 10-1 -7
Serviceable Electric valve spare parts
Type AKVO 10-4
Type designation Electric expansion valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality