Spare part, AKVA 10-4, Orifice 10-4

068F0529

Type: Spare part, Used for product: AKVA 10-4, Type designation: Orifice 10-4, Repair kit

Product details

Gross weight 0.032 Kilogram
Net weight 0.021 Kilogram
Volume 0.076 Liter
EAN 5702422099000

 

China RoHS compliance Out of scope
Direction None
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Max. Working Pressure [bar] 42 bar
Medium temperature range [°C] [Max] 60 °C
Medium temperature range [°C] [Min] -50 °C
MOPD[bar/psi] 18 bar
Packing format Multi pack
Product Group Electric valve spare parts
Product name Repair kit
Quantity per packing format 10 pc
REACH Candidate List substances 0.1 No
Type Spare part
Type designation Orifice 10-4
UK RoHS compliance Out of scope
Used for product AKVA 10-4

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality