Desuperheating valve, TXI 2, Flare
068-7449
Inlet size [in]: 3/8 in, Inlet connection type: Flare, Outlet size [in]: 1/2 in, Outlet connection type: Flare, Pressure range (Pi) [bar]: 1 - 5, Temperature range [°C]: 100 - 130
Inlet size [in]: 3/8 in, Inlet connection type: Flare, Outlet size [in]: 1/2 in, Outlet connection type: Flare, Pressure range (Pi) [bar]: 1 - 5, Temperature range [°C]: 100 - 130
Gross weight | 0.348 Kilogram |
Net weight | 0.313 Kilogram |
Volume | 0.661 Liter |
EAN | 5702422099260 |
Gross weight | 0.348 Kilogram |
Net weight | 0.313 Kilogram |
Volume | 0.661 Liter |
EAN | 5702422099260 |
Approval |
EAC LLC CDC TYSK |
Body material | Brass |
Capillary tube length [in] | 59 in |
Capillary tube length [mm] | 1500 mm |
Category | Art. 4, par. 3 |
China RoHS compliance | Yes exceed limitations |
Direction | Angleway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flare |
Inlet size [in] | 3/8 in |
Max. Working Pressure [bar] | 34 bar |
Max. Working Pressure [psig] | 500 psig |
Outlet connection type | Flare |
Outlet size [in] | 1/2 in |
Packing format | Multi pack |
Pressure range (Pi) [bar] [Max] | 5 bar |
Pressure range (Pi) [bar] [Min] | 1 bar |
Product Group | Expansion valves |
Product Name Description | Desuperheating valve |
Quantity per packing format | 20 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c164ed45-f10d-4d73-9eae-355ccb479f4b |
SCIP dossier product name | T2 /TE2 - Thermostatic Expansion Valve |
Static Superheat (SS) [°C] | 140 °C |
Static Superheat (SS) [°F] | 252 °F |
Temperature range [°C] [Max] | 130 °C |
Temperature range [°C] [Min] | 100 °C |
Temperature range [°F] [Max] | 265 °F |
Temperature range [°F] [Min] | 212 °F |
Type | TXI 2 |
UK RoHS compliance | Out of scope |
Approval |
EAC LLC CDC TYSK |
Body material | Brass |
Capillary tube length [in] | 59 in |
Capillary tube length [mm] | 1500 mm |
Category | Art. 4, par. 3 |
China RoHS compliance | Yes exceed limitations |
Direction | Angleway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flare |
Inlet size [in] | 3/8 in |
Max. Working Pressure [bar] | 34 bar |
Max. Working Pressure [psig] | 500 psig |
Outlet connection type | Flare |
Outlet size [in] | 1/2 in |
Packing format | Multi pack |
Pressure range (Pi) [bar] [Max] | 5 bar |
Pressure range (Pi) [bar] [Min] | 1 bar |
Product Group | Expansion valves |
Product Name Description | Desuperheating valve |
Quantity per packing format | 20 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c164ed45-f10d-4d73-9eae-355ccb479f4b |
SCIP dossier product name | T2 /TE2 - Thermostatic Expansion Valve |
Static Superheat (SS) [°C] | 140 °C |
Static Superheat (SS) [°F] | 252 °F |
Temperature range [°C] [Max] | 130 °C |
Temperature range [°C] [Min] | 100 °C |
Temperature range [°F] [Max] | 265 °F |
Temperature range [°F] [Min] | 212 °F |
Type | TXI 2 |
UK RoHS compliance | Out of scope |