Element for expansion valve, TE 20, R22/R407C

067B3273

Temperature range [°C]: -40 - -5, MOP Point [°C]: 0, Pressure equalization: Externally equalized

Product details

Gross weight 0.8 Kilogram
Net weight 0.61 Kilogram
Volume 3.43 Liter
EAN 5702428148382

 

Approval EAC
LLC CDC TYSK
Body material Brass
Capillary tube length [in] 118 in
Capillary tube length [mm] 3000 mm
China RoHS compliance Yes
Equalization connection type Flare
Equalization size [in] 1/4 in
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 400 psig
MOP Point [psig] MOP 60
MOP Point [°C] 0 °C
MOP Point [°F] 32 °F
Packing format Multi pack
Parts Program name TE 20
Pressure equalization Externally equalized
Product Group Expansion valves
Product name Element for expansion valve
Quantity per packing format 9 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerants R22/R407C
SCIP dossier no. 7a4717a2-7803-4273-9d94-59ccfb927c1e
SCIP dossier product name TE
Temperature range [°C] [Max] -5 °C
Temperature range [°C] [Min] -40 °C
Temperature range [°F] [Max] 25 °F
Temperature range [°F] [Min] -40 °F
Type TE 20
Type designation Element
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality