Element for expansion valve, TE 5, R22/R407C

067B3263

Temperature range [°C]: -60 - -25, Pressure equalization: Externally equalized

Product details

Gross weight 0.581 Kilogram
Net weight 0.488 Kilogram
Volume 1.6 Liter
EAN 5702428149129

 

Approval EAC
LLC CDC TYSK
Body material Brass
Capillary tube length [in] 118 in
Capillary tube length [mm] 3000 mm
China RoHS compliance Yes
Equalization connection type Flare
Equalization size [in] 1/4 in
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 400 psig
Packing format Multi pack
Parts Program name TE 5
Pressure equalization Externally equalized
Product Group Expansion valves
Product name Element for expansion valve
Quantity per packing format 12 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerants R22/R407C
SCIP dossier no. 7a4717a2-7803-4273-9d94-59ccfb927c1e
SCIP dossier product name TE
Temperature range [°C] [Max] -25 °C
Temperature range [°C] [Min] -60 °C
Temperature range [°F] [Max] -15 °F
Temperature range [°F] [Min] -75 °F
Type TE 5
Type designation Element
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality