Pressure transmitter, MBS 1650, 0 bar - 600 bar, 0 psi - 8700 psi

063G5427

Electrical connection: DEUTSCH, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: MBS 1650-3811-C7FA08

Product details

Gross weight 0.071 Kilogram
Net weight 0.067 Kilogram
Volume 0.225 Liter
EAN 5715162381427

 

+ supply Pin A
- common Pin B
Accuracy, typical +/- FS [%] 0.5 %
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [Max] 257 °F
Ambient temperature range [°F] [Min] -40 °F
Approval CE
Burst pressure [bar] 4000 bar
Burst pressure [psig] 58000 psig
CE evaluated Yes
China RoHS compliance Yes
Compensated temp. range [°C] [Max] 125 °C
Compensated temp. range [°C] [Min] -40 °C
Compensated temp. range [°F] [Max] 257 °F
Compensated temp. range [°F] [Min] -40 °F
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/Female Male
Electrical connection DEUTSCH
Electrical connection size 3 pin
Electrical connection standard DT04
Enclosure rating IP IP67
EU RoHS compliance Yes
EU RoHS exemption clause No
Identical product 063G2427
In scope of WEEE Yes
Medium temperature range [°C] [Max] 125 °C
Medium temperature range [°C] [Min] -40 °C
Medium temperature range [°F] [Max] 257 °F
Medium temperature range [°F] [Min] -40 °F
Output signal Current
Overload pressure max. [bar] 2100 bar
Overload pressure max. [psig] 30000 psig
Packing format Industrial pack
Pin surface material Sn
Pressure connection HEX [mm] 22 mm
Pressure connection notes A
Pressure connection size 14 x 1.5
Pressure connection standard ISO 6149-2
Pressure connection type M
Pressure Male/Female Male
Pressure range [bar] [Max] 600 bar
Pressure range [bar] [Min] 0 bar
Pressure range [psi] [Max] 8700 psi
Pressure range [psi] [Min] 0 psi
Pressure unit reference Gauge (relative)
Product Group Sensors
Product name Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 50 pc
REACH Candidate List substances 0.1 No
Response time max. [ms] 1 ms
Specification key MBS 1650-3811-C7FA08
Supply voltage [V] DC [max] 30 V
Supply voltage [V] DC [min] 8 V
Type MBS 1650
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality