Pressure transmitter, 0.00 bar - 500.00 bar, 0.00 psi - 7250.00 psi
063G2350
Electrical connection: DEUTSCH, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: MBS 1250-3716-C3FA08-3
Electrical connection: DEUTSCH, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: MBS 1250-3716-C3FA08-3
Gross weight | 0.069 Kg |
Net weight | 0.056 Kg |
Volume | 0.097 Liter |
EAN | 5702428572309 |
Gross weight | 0.069 Kg |
Net weight | 0.056 Kg |
Volume | 0.097 Liter |
EAN | 5702428572309 |
+ output | Pin 4 |
+ supply | Pin 2 |
- common | Pin 1 |
Accuracy, typical +/- FS [%] | 0.5 % |
Ambient temperature range [°C] [max] | 125 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 257 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Burst pressure [bar] | 4000 bar |
Burst pressure [psig] | 58000 psig |
China RoHS compliance | Yes |
Compensated temp. range [°C] [Max] | 125 °C |
Compensated temp. range [°C] [Min] | -40 °C |
Compensated temp. range [°F] [Max] | 257 °F |
Compensated temp. range [°F] [Min] | -40 °F |
EEE category |
5 small equipment (any external dimension |
Electrical conn. comments | Au coated |
Electrical conn. Male/Female | Male |
Electrical connection | DEUTSCH |
Electrical connection size | 4 pin |
Electrical connection standard | DT04 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Medium temperature range [°C] [Max] | 125 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 257 °F |
Medium temperature range [°F] [Min] | -40 °F |
Output signal | Ratio metric |
Overload pressure max. [bar] | 2100 bar |
Overload pressure max. [psig] | 30000 psig |
Packing format | Multi pack |
Pressure connection HEX [mm] | 22 mm |
Pressure connection size | 14 x 1.5 |
Pressure connection standard | ISO 6149-2 |
Pressure connection type | M |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 500 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 7250 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product Group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | Yes |
Quantity per packing format | 48 pc |
Ratiometric [V] [Max] | 4.5 V |
Ratiometric [V] [Min] | 0.5 V |
REACH Candidate List substances 0.1 | No |
Response time max. [ms] | 1 ms |
Specification key | MBS 1250-3716-C3FA08-3 |
Supply voltage [V] DC [max] | 6 V |
Supply voltage [V] DC [min] | 5 V |
Type | MBS 1250 |
UK RoHS compliance | Yes |
+ output | Pin 4 |
+ supply | Pin 2 |
- common | Pin 1 |
Accuracy, typical +/- FS [%] | 0.5 % |
Ambient temperature range [°C] [max] | 125 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 257 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Burst pressure [bar] | 4000 bar |
Burst pressure [psig] | 58000 psig |
China RoHS compliance | Yes |
Compensated temp. range [°C] [Max] | 125 °C |
Compensated temp. range [°C] [Min] | -40 °C |
Compensated temp. range [°F] [Max] | 257 °F |
Compensated temp. range [°F] [Min] | -40 °F |
EEE category |
5 small equipment (any external dimension |
Electrical conn. comments | Au coated |
Electrical conn. Male/Female | Male |
Electrical connection | DEUTSCH |
Electrical connection size | 4 pin |
Electrical connection standard | DT04 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Medium temperature range [°C] [Max] | 125 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 257 °F |
Medium temperature range [°F] [Min] | -40 °F |
Output signal | Ratio metric |
Overload pressure max. [bar] | 2100 bar |
Overload pressure max. [psig] | 30000 psig |
Packing format | Multi pack |
Pressure connection HEX [mm] | 22 mm |
Pressure connection size | 14 x 1.5 |
Pressure connection standard | ISO 6149-2 |
Pressure connection type | M |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 500 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 7250 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product Group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | Yes |
Quantity per packing format | 48 pc |
Ratiometric [V] [Max] | 4.5 V |
Ratiometric [V] [Min] | 0.5 V |
REACH Candidate List substances 0.1 | No |
Response time max. [ms] | 1 ms |
Specification key | MBS 1250-3716-C3FA08-3 |
Supply voltage [V] DC [max] | 6 V |
Supply voltage [V] DC [min] | 5 V |
Type | MBS 1250 |
UK RoHS compliance | Yes |