4-way reversing valve, STF-03U6G3

061L1220

Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 3/4, Discharge conn size [in]: 1/2, Design config. Style: E

Product details

Gross weight 0.457 Kilogram
Net weight 0.38 Kilogram
Volume 2.017 Liter
EAN 5702428318587

 

Ambient temperature range [°C] [max] 55 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [Max] 131 °F
Ambient temperature range [°F] [Min] -4 °F
Approval UL
Cap condition 1 [°C] 0°C sub-cooling
Cap condition 2 [°C] 5°C sub-cooling
Cap R407C@Δp:0.1bar(cond1)[kW] 8.38 kW
Cap R407C@Δp:0.1bar(cond2)[kW] 7.16 kW
Cap R407C@Δp:0.2bar(cond1)[kW] 11.79 kW
Cap R407C@Δp:0.2bar(cond2)[kW] 10.08 kW
Cap R410A@Δp:0.1bar(cond1)[kW] 10.83 kW
Cap R410A@Δp:0.1bar(cond2)[kW] 9.38 kW
Cap R410A@Δp:0.2bar(cond1)[kW] 15.27 kW
Cap R410A@Δp:0.2bar(cond2)[kW] 13.24 kW
China RoHS compliance Out of scope
Coil No
Contain batteries No
Design config. Style E
Discharge conn size [in] 1/2
Discharge conn size [mm] 12.95 mm
Discharge conn type Female
EU RoHS compliance Out of scope
Evap/cond conn size [in] 3/4
Evap/cond conn size [mm] 19,2
Max. Leakage [cm³/min] 1500 cm³/min
Max. Working Pressure [bar] 41.5 bar
MaxOPD [bar] 31 bar
MaxOPD [psig] 450 psig
Medium temperature range [°C] [Max] 120 °C
Medium temperature range [°C] [Min] -20 °C
Medium temperature range [°F] [Max] 248 °F
Medium temperature range [°F] [Min] -4 °F
MinODP [bar] 3 bar
MinODP [psi] 44 psi
Packing format Industrial pack
Process connection material Copper
Product Group 4-way reversing valves
Product name 4-way reversing valve
Quantity per packing format 32 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R404A
R407C
R410A
SCIP dossier no. f8fe2fb6-0750-4373-b03a-5b5988b72210
SCIP dossier product name Four-way valve(1)
Shock resistance standard JIS C 60068-2-27
Suction conn size [in] 3/4
Suction conn size [mm] 19.2 mm
Type STF
Type designation STF-03U6G3
UL approval file name MH12113
Vibration stability [m/s²] 19.6 m/s²
Vibration test standard JIS C 60068-2-6

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality