Thermostat, KP79
060L223866
Temperature range [°C]: 49 - 100, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2030, Enclosure rating IP: IP30
Temperature range [°C]: 49 - 100, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2030, Enclosure rating IP: IP30
Gross weight | 0.471 Kilogram |
Net weight | 0.388 Kilogram |
Volume | 1.25 Liter |
EAN | 5702423228331 |
Gross weight | 0.471 Kilogram |
Net weight | 0.388 Kilogram |
Volume | 1.25 Liter |
EAN | 5702423228331 |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 150 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
BV CCC CE DNV EAC GL LLC CDC EURO-TYSK LVD PZH RINA RMRS RoHS China UKCA c UL us UL353, CS C22.2 c UL us UL873, CS C22.2 |
Cap. tube length fraction [in] | 80 in |
Capillary tube length [mm] | 2030 mm |
Charge type | Adsorption |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
120 V AC, 16 FLA, 96 LRA 16 A resistive, single phase 240 V AC, 8 FLA, 48 LRA 8 A resistive, single phase Pilot Duty: 120/240 V ac 3A Pilot Duty: 240V dc 12W(0.05A) |
Diff. @ Max. range setting [K] [Max] | 15 K |
Diff. @ Max. range setting [K] [Min] | 5 K |
Diff. @ Max. range setting[°C] [Max] | 15 °C |
Diff. @ Max. range setting[°C] [Min] | 5 °C |
Diff. @ Max. range setting[°F] [Max] | 27 °F |
Diff. @ Max. range setting[°F] [Min] | 9 °F |
Diff. @ Min. range setting [K] [Max] | 15 K |
Diff. @ Min. range setting [K] [Min] | 5 K |
Diff. @ Min. range setting[°C] [Max] | 15 °C |
Diff. @ Min. range setting[°C] [Min] | 5 °C |
Diff. @ Min. range setting[°F] [Max] | 27 °F |
Diff. @ Min. range setting[°F] [Min] | 9 °F |
Differential type | Adjustable |
Electrical conn. Male/Female | Female |
Electrical connection | Swivel cable connector |
Electrical connection size | NPSM 1/2 - 14 |
Electrical connection standard | ANSI/ASME B1.20.1 |
Electrical spec. standard | EN 60947-4/-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP30 |
Enclosure rating Nema (~) | 1 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 150 °C |
Max. sensor temperature [°F] | 302 °F |
Packing format | Multi pack |
Parts included | Screws |
Product accessories | Switches accessories |
Product description | Thermostat |
Product Group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 32 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Reset function | Auto |
SCIP dossier no. | be15a44e-80b1-41bd-9578-c8ff1cd7b9f3 |
Sensor size (Ø x L) [in] | 3/8 x 3 3/8 in |
Sensor size (Ø x L) [mm] | 9.5 x 85 mm |
Sensor type | Remote bulb |
Serviceable | No |
Temperature range [°C] [Max] | 100 °C |
Temperature range [°C] [Min] | 49 °C |
Temperature range [°F] [Max] | 210 °F |
Temperature range [°F] [Min] | 120 °F |
Type | KP79 |
UK RoHS compliance | Yes |
UL approval file name |
E31024 MH27572 |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 150 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
BV CCC CE DNV EAC GL LLC CDC EURO-TYSK LVD PZH RINA RMRS RoHS China UKCA c UL us UL353, CS C22.2 c UL us UL873, CS C22.2 |
Cap. tube length fraction [in] | 80 in |
Capillary tube length [mm] | 2030 mm |
Charge type | Adsorption |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
120 V AC, 16 FLA, 96 LRA 16 A resistive, single phase 240 V AC, 8 FLA, 48 LRA 8 A resistive, single phase Pilot Duty: 120/240 V ac 3A Pilot Duty: 240V dc 12W(0.05A) |
Diff. @ Max. range setting [K] [Max] | 15 K |
Diff. @ Max. range setting [K] [Min] | 5 K |
Diff. @ Max. range setting[°C] [Max] | 15 °C |
Diff. @ Max. range setting[°C] [Min] | 5 °C |
Diff. @ Max. range setting[°F] [Max] | 27 °F |
Diff. @ Max. range setting[°F] [Min] | 9 °F |
Diff. @ Min. range setting [K] [Max] | 15 K |
Diff. @ Min. range setting [K] [Min] | 5 K |
Diff. @ Min. range setting[°C] [Max] | 15 °C |
Diff. @ Min. range setting[°C] [Min] | 5 °C |
Diff. @ Min. range setting[°F] [Max] | 27 °F |
Diff. @ Min. range setting[°F] [Min] | 9 °F |
Differential type | Adjustable |
Electrical conn. Male/Female | Female |
Electrical connection | Swivel cable connector |
Electrical connection size | NPSM 1/2 - 14 |
Electrical connection standard | ANSI/ASME B1.20.1 |
Electrical spec. standard | EN 60947-4/-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP30 |
Enclosure rating Nema (~) | 1 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 150 °C |
Max. sensor temperature [°F] | 302 °F |
Packing format | Multi pack |
Parts included | Screws |
Product accessories | Switches accessories |
Product description | Thermostat |
Product Group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 32 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Reset function | Auto |
SCIP dossier no. | be15a44e-80b1-41bd-9578-c8ff1cd7b9f3 |
Sensor size (Ø x L) [in] | 3/8 x 3 3/8 in |
Sensor size (Ø x L) [mm] | 9.5 x 85 mm |
Sensor type | Remote bulb |
Serviceable | No |
Temperature range [°C] [Max] | 100 °C |
Temperature range [°C] [Min] | 49 °C |
Temperature range [°F] [Max] | 210 °F |
Temperature range [°F] [Min] | 120 °F |
Type | KP79 |
UK RoHS compliance | Yes |
UL approval file name |
E31024 MH27572 |