Thermostat, KP61
060L119566
Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30
Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30
Gross weight | 0.422 Kilogram |
Net weight | 0.358 Kilogram |
Volume | 1.87 Liter |
EAN | 5702428014595 |
Gross weight | 0.422 Kilogram |
Net weight | 0.358 Kilogram |
Volume | 1.87 Liter |
EAN | 5702428014595 |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 150 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
BV CCC CE CMIM DNV EAC GL LLC CDC EURO-TYSK LR LVD PZH RINA RMRS RoHS China UKCA c UL us UL873, CS C22.2 |
Cap. tube length fraction [in] | 78 3/4 in |
Capillary tube length [mm] | 2000 mm |
Charge type | Vapour |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
AC15=10 A, 400 V AC1=16 A, 400 V AC3=16 A, 400 V DC13=12 W, 220 V LR=112 A, 400 V |
Diff. @ Max. range setting [K] [Max] | 7 K |
Diff. @ Max. range setting [K] [Min] | 1.5 K |
Diff. @ Max. range setting[°C] [Max] | 7 °C |
Diff. @ Max. range setting[°C] [Min] | 1.5 °C |
Diff. @ Min. range setting [K] [Max] | 23 K |
Diff. @ Min. range setting [K] [Min] | 5.5 K |
Diff. @ Min. range setting[°C] [Max] | 23 °C |
Diff. @ Min. range setting[°C] [Min] | 5.5 °C |
Differential type | Adjustable |
Electrical connection | Rubber cable gland |
Electrical connection size | 6-14 mm |
Electrical spec. standard | EN 60947-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP30 |
Enclosure rating Nema (~) | 1 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 120 °C |
Max. sensor temperature [°F] | 248 °F |
Packing format | Industrial pack |
Product accessories | Switches accessories |
Product description | Thermostat |
Product Group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 12 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Reset function | Auto |
SCIP dossier no. | be15a44e-80b1-41bd-9578-c8ff1cd7b9f3 |
Sensor size (Ø x L) [in] | 1/10 x 19 5/8 in |
Sensor size (Ø x L) [mm] | 2.5 x 500 mm |
Sensor type | Capillary tube sensor |
Serviceable | No |
Temperature range [°C] [Max] | 15 °C |
Temperature range [°C] [Min] | -30 °C |
Temperature range [°F] [Max] | 59 °F |
Temperature range [°F] [Min] | -22 °F |
Type | KP61 |
UK RoHS compliance | Yes |
UL approval file name | E31024 |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 150 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
BV CCC CE CMIM DNV EAC GL LLC CDC EURO-TYSK LR LVD PZH RINA RMRS RoHS China UKCA c UL us UL873, CS C22.2 |
Cap. tube length fraction [in] | 78 3/4 in |
Capillary tube length [mm] | 2000 mm |
Charge type | Vapour |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
AC15=10 A, 400 V AC1=16 A, 400 V AC3=16 A, 400 V DC13=12 W, 220 V LR=112 A, 400 V |
Diff. @ Max. range setting [K] [Max] | 7 K |
Diff. @ Max. range setting [K] [Min] | 1.5 K |
Diff. @ Max. range setting[°C] [Max] | 7 °C |
Diff. @ Max. range setting[°C] [Min] | 1.5 °C |
Diff. @ Min. range setting [K] [Max] | 23 K |
Diff. @ Min. range setting [K] [Min] | 5.5 K |
Diff. @ Min. range setting[°C] [Max] | 23 °C |
Diff. @ Min. range setting[°C] [Min] | 5.5 °C |
Differential type | Adjustable |
Electrical connection | Rubber cable gland |
Electrical connection size | 6-14 mm |
Electrical spec. standard | EN 60947-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP30 |
Enclosure rating Nema (~) | 1 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 120 °C |
Max. sensor temperature [°F] | 248 °F |
Packing format | Industrial pack |
Product accessories | Switches accessories |
Product description | Thermostat |
Product Group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 12 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Reset function | Auto |
SCIP dossier no. | be15a44e-80b1-41bd-9578-c8ff1cd7b9f3 |
Sensor size (Ø x L) [in] | 1/10 x 19 5/8 in |
Sensor size (Ø x L) [mm] | 2.5 x 500 mm |
Sensor type | Capillary tube sensor |
Serviceable | No |
Temperature range [°C] [Max] | 15 °C |
Temperature range [°C] [Min] | -30 °C |
Temperature range [°F] [Max] | 59 °F |
Temperature range [°F] [Min] | -22 °F |
Type | KP61 |
UK RoHS compliance | Yes |
UL approval file name | E31024 |