Pressure transmitter, MBS 3000, 0.00 bar - 16.00 bar, 0.00 psi - 232.00 psi
060G5561
Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 3000-2215-A1AB08-0
Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 3000-2215-A1AB08-0
Gross weight | 0.21 Kilogram |
Net weight | 0.187 Kilogram |
Volume | 0.393 Liter |
EAN | 5702423240777 |
Gross weight | 0.21 Kilogram |
Net weight | 0.187 Kilogram |
Volume | 0.393 Liter |
EAN | 5702423240777 |
+ output | Pin 3 |
+ supply | Pin 1 |
- common | Pin 2 |
Accuracy, max. +/- FS [%] | 1 % |
Accuracy, typical +/- FS [%] | 0.5 % |
Adj. zero point and span | No |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 185 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval | ATEX |
Approval comments | ATEX Ex ec IIA T4 Gc |
China RoHS compliance | Yes exceed limitations |
Compensated temp. range [°C] [Max] | 80 °C |
Compensated temp. range [°C] [Min] | 0 °C |
Compensated temp. range [°F] [Max] | 176 °F |
Compensated temp. range [°F] [Min] | 32 °F |
EEE category |
5 small equipment (any external dimension |
Electrical conn. Male/Female | Male and Female |
Electrical connection | Angular connector |
Electrical connection size | Pg 9 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | No |
Flush diaphragm | No |
High Clipping Level | 11.5 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
International Article Number | 5702423240777 |
Intrinsically safe | No |
Low Clipping Level | 0 |
Medium temperature range [°C] [Max] | 85 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 185 °F |
Medium temperature range [°F] [Min] | -40 °F |
Non-linearity BFSL ±FS [%] | 0.5 % |
Output signal | Voltage |
Output signal [V] [Max] | 10 V |
Output signal [V] [Min] | 0 V |
Overload pressure max. [bar] | 96 bar |
Overload pressure max. [psi] | 1392 psi |
Packing format | Multi pack |
Pressure connection HEX [mm] | 27 mm |
Pressure connection size | 1/2 |
Pressure connection standard | EN 837 |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 16 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 232 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product Group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | No |
Quantity per packing format | 14 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name | AKS/MBS |
Specification key | MBS 3000-2215-A1AB08-0 |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 15 V |
Supply voltage [V] DC [min] | 15 V |
Type | MBS 3000 |
UK RoHS compliance | Yes |
+ output | Pin 3 |
+ supply | Pin 1 |
- common | Pin 2 |
Accuracy, max. +/- FS [%] | 1 % |
Accuracy, typical +/- FS [%] | 0.5 % |
Adj. zero point and span | No |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 185 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval | ATEX |
Approval comments | ATEX Ex ec IIA T4 Gc |
China RoHS compliance | Yes exceed limitations |
Compensated temp. range [°C] [Max] | 80 °C |
Compensated temp. range [°C] [Min] | 0 °C |
Compensated temp. range [°F] [Max] | 176 °F |
Compensated temp. range [°F] [Min] | 32 °F |
EEE category |
5 small equipment (any external dimension |
Electrical conn. Male/Female | Male and Female |
Electrical connection | Angular connector |
Electrical connection size | Pg 9 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | No |
Flush diaphragm | No |
High Clipping Level | 11.5 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
International Article Number | 5702423240777 |
Intrinsically safe | No |
Low Clipping Level | 0 |
Medium temperature range [°C] [Max] | 85 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 185 °F |
Medium temperature range [°F] [Min] | -40 °F |
Non-linearity BFSL ±FS [%] | 0.5 % |
Output signal | Voltage |
Output signal [V] [Max] | 10 V |
Output signal [V] [Min] | 0 V |
Overload pressure max. [bar] | 96 bar |
Overload pressure max. [psi] | 1392 psi |
Packing format | Multi pack |
Pressure connection HEX [mm] | 27 mm |
Pressure connection size | 1/2 |
Pressure connection standard | EN 837 |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 16 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 232 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product Group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | No |
Quantity per packing format | 14 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name | AKS/MBS |
Specification key | MBS 3000-2215-A1AB08-0 |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 15 V |
Supply voltage [V] DC [min] | 15 V |
Type | MBS 3000 |
UK RoHS compliance | Yes |