Switches accessories

060-014166

Packing format: Multi pack, Quantity per packing format: 5

Product details

Gross weight 0.038 Kilogram
Net weight 0.036 Kilogram
Volume 0.012 Liter
EAN 5702428017510

 

Connection notes Bi flow
In scope of WEEE and contain batteries No
Packing format Multi pack
Parts included 1x washer Al.
Pressure inlet conn. size [mm] 10 x 0.75
Pressure inlet conn. type M
Pressure inlet Internal/Extern Internal
Pressure outlet conn. size[in] 1/4-18
Pressure outlet conn. standard ANSI/ASME B1.20.1
Pressure outlet conn. type NPT
Pressure outlet Internal/Exter Internal
Product Group Switches accessories
Product Name Description Nipple
Quantity per packing format 5 pc
REACH Candidate List substances 0.1 No
Type Accessory
Type designation Nipple
Used for product CAS
KP
KPS
MBC
MP
RT

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality