Solenoid coil, AS024DS, DIN Spade, Multi pack

042N7687

Electrical connection: DIN Spade, Enclosure rating IP: IP00

Product details

Gross weight 0.128 Kilogram
Net weight 0.121 Kilogram
Volume 0.087 Liter
EAN 5702428027427

 

Actuator size 9 mm
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [Max] 122 °F
Ambient temperature range [°F] [Min] -40 °F
Approval LLC CDC TYSK
China RoHS compliance Out of scope
Coil connection DIN Spade
Coil fastening Clip-on
Colour Blue
Compliance EN 60730-1
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection DIN Spade
Electrical connection size 6.3 mm x 0.8 mm
Electrical connection standard EN175301-803
Electrical connector 3 x spades
Enclosure rating IP IP00
EU RoHS compliance Out of scope
Identical product 042N8687
In scope of WEEE Yes
Packing format Multi pack
Parts Program name EV220S
Power consumption [W] DC 14 W
Product accessories Solenoid coil accessories
Product Group Solenoid valves
Product name Solenoid coil
Quantity per packing format 24 pc
REACH Candidate List substances 0.1 No
Rel. Humidity [% RH] [Max] 97 %
Rel. Humidity [% RH] [min] 0 %
Rel. Humidity conditions Non-condensation
SCIP dossier product name CSV 2-6/EVRP 6-10/EVU
Serviceable No
Supply voltage [V] DC 24 V
Supply voltage [V] DC 24 V
Type AS024DS
Type designation AS024DS

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality