Electric expansion valve, ETS 8M40L
034G8812
Connection type: Solder, ODF, Inlet size [in]: 7/8 in, Outlet size [in]: 7/8 in
Connection type: Solder, ODF, Inlet size [in]: 7/8 in, Outlet size [in]: 7/8 in
Gross weight | 0.243 Kg |
Net weight | 0.181 Kg |
Volume | 0.91 Liter |
EAN | 5715162789568 |
Gross weight | 0.243 Kg |
Net weight | 0.181 Kg |
Volume | 0.91 Liter |
EAN | 5715162789568 |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [Max] | 158 °F |
Ambient temperature range [°F] [Min] | -22 °F |
Category | Art. 4, par. 3 |
Connection material | Cu-plated SS |
Connection type | Solder, ODF |
Design config. Style | L |
Flow characteristic | Linear |
Flow direction | Bi-flow |
In scope of WEEE and contain batteries | No |
Inlet size [in] | 7/8 in |
Lubricants compatibility |
POE PVE |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
MaxOPD [bar] | 39 bar |
MaxOPD [psig] | 566 psig |
MaxOPD reverse [bar] | 32 bar |
MaxOPD reverse [psi] | 497.1 psi |
Min. Leakage [cm³/min] @ 1 Mpa | 800 cm³/min |
Motor type | Permanent magnet stepper motor |
Orifice size [mm] | 4 mm |
Outlet size [in] | 7/8 in |
Packing format | Multi pack |
Parts Program name | ETS 8M |
Product Group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 12 pc |
Rated cap. conditions [SI] |
Tc=38°C Te=5°C Tl=34°C |
Rated capacity R410A [kW] | 62.8 kW |
Rated capacity R410A [TR] | 17.8 TR |
Refrigerant temperature [ºC] [Max] | 70 °C |
Refrigerant temperature [ºC] [Min] | -30 °C |
Refrigerant temperature [ºF] [Max] | 158 °F |
Refrigerant temperature [ºF] [Min] | -22 °F |
Refrigerants |
R1234ze(E) R134a R290 R32 R404A R407C R410A R448A R449A R449B R452A R452B R454B R454C R513A R515B |
Serviceable | No |
Step mode | 1-2 excitation (half step) |
Storage temperature range [°C] [Max] | 60 °C |
Storage temperature range [°C] [Min] | -30 °C |
Storage temperature range [°F] [Max] | 140 °F |
Storage temperature range [°F] [Min] | -22 °F |
Total steps | 500 (half steps) |
Type | ETS 8M40L |
Valve open pulses@normal flow | 37 ± 15 steps |
Valve open pulses@reverse flow | 37 ± 15 steps |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [Max] | 158 °F |
Ambient temperature range [°F] [Min] | -22 °F |
Category | Art. 4, par. 3 |
Connection material | Cu-plated SS |
Connection type | Solder, ODF |
Design config. Style | L |
Flow characteristic | Linear |
Flow direction | Bi-flow |
In scope of WEEE and contain batteries | No |
Inlet size [in] | 7/8 in |
Lubricants compatibility |
POE PVE |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
MaxOPD [bar] | 39 bar |
MaxOPD [psig] | 566 psig |
MaxOPD reverse [bar] | 32 bar |
MaxOPD reverse [psi] | 497.1 psi |
Min. Leakage [cm³/min] @ 1 Mpa | 800 cm³/min |
Motor type | Permanent magnet stepper motor |
Orifice size [mm] | 4 mm |
Outlet size [in] | 7/8 in |
Packing format | Multi pack |
Parts Program name | ETS 8M |
Product Group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 12 pc |
Rated cap. conditions [SI] |
Tc=38°C Te=5°C Tl=34°C |
Rated capacity R410A [kW] | 62.8 kW |
Rated capacity R410A [TR] | 17.8 TR |
Refrigerant temperature [ºC] [Max] | 70 °C |
Refrigerant temperature [ºC] [Min] | -30 °C |
Refrigerant temperature [ºF] [Max] | 158 °F |
Refrigerant temperature [ºF] [Min] | -22 °F |
Refrigerants |
R1234ze(E) R134a R290 R32 R404A R407C R410A R448A R449A R449B R452A R452B R454B R454C R513A R515B |
Serviceable | No |
Step mode | 1-2 excitation (half step) |
Storage temperature range [°C] [Max] | 60 °C |
Storage temperature range [°C] [Min] | -30 °C |
Storage temperature range [°F] [Max] | 140 °F |
Storage temperature range [°F] [Min] | -22 °F |
Total steps | 500 (half steps) |
Type | ETS 8M40L |
Valve open pulses@normal flow | 37 ± 15 steps |
Valve open pulses@reverse flow | 37 ± 15 steps |