Electric expansion valve, ETS 500L
034G3661
Inlet connection type: Solder, ODF, Inlet size [in]: 2 5/8 in, Outlet size [in]: 3 1/8 in
Inlet connection type: Solder, ODF, Inlet size [in]: 2 5/8 in, Outlet size [in]: 3 1/8 in
Gross weight | 4.196 Kilogram |
Net weight | 3.88 Kilogram |
Volume | 22.788 Liter |
EAN | 5715162497654 |
Gross weight | 4.196 Kilogram |
Net weight | 3.88 Kilogram |
Volume | 22.788 Liter |
EAN | 5715162497654 |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 158 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
CE CMIM CRN EAC LLC CDC TYSK UA UKCA UL recognized |
Approval file name | MH7648 |
Balanced port [Yes/No] | Yes |
Body material | Brass |
Category | I |
China RoHS compliance | Out of scope |
Compatible Danfoss controllers |
AK-XM 208C EKE EKF MXC |
Connection material | Copper |
Cv value [gal/min] | 31.33 gal/min |
Direction | Straightway |
Electrical conn. Male/Female | Male |
Electrical connection | M12 |
Electrical connection size | 4 pin |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow characteristic | S-shape |
Flow direction | Bi-flow |
Fluid Group | 2 |
Full travel time CurrDrive [s] | 16.7 s |
Full travel time VoltDrive [s] | 33.3 s |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 2 5/8 in |
Kv value [m³/h] | 27.1 m³/h |
Lubricants compatibility | POE |
Manual operation option | AST-G service driver |
Max allowed duty cycle [%] | 50 % |
Max tot PowerCons CurrDrive[W] | 4.2 W |
Max tot PowerCons VoltDrive[W] | 5.5 W |
Max. Working Pressure [bar] | 37 bar |
Max. Working Pressure [psig] | 536 psig |
MaxOPD reverse [bar] | 10 bar |
MaxOPD reverse [psi] | 145 psi |
MaxOPD reverse CurrDrive [bar] | 10 bar |
MaxOPD reverse CurrDrive [psi] | 145 psi |
MaxOPD reverse VoltDrive [bar] | 10 bar |
MaxOPD reverse VoltDrive [psi] | 145 psi |
Motor type | Bi-polar |
MWP [bar] CRN | 32 bar |
MWP [psig] CRN | 463 psig |
Operating current max. [A] | 0.4 A |
Outlet connection type | Solder, ODF |
Outlet size [in] | 3 1/8 in |
Packing format | Single pack |
Phase current (peak) [mA] | 283 mA |
Phase current (RMS) [mA] | 200 mA |
Phase inductance [µH] | 85000 μH |
Product Group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 1 pc |
Rated cap. cond. note | Full stroke open, normal flow |
Rated cap. conditions [IMP] |
tcond=90 °F tevap=40 °F tliq=82 °F |
Rated cap. conditions [SI] |
tcond=32 °C tevap=5 °C tliq=28 °C |
Rated capacity R1234ze [kW] | 1396 kW |
Rated capacity R1234ze [TR] | 402 TR |
Rated capacity R134a [kW] | 1786 kW |
Rated capacity R134a [TR] | 507 TR |
Rated capacity R513A [kW] | 1535 kW |
Rated capacity R513A [TR] | 442 TR |
Rated capacity R515B [kW] | 1357 kW |
Rated capacity R515B [TR] | 390 TR |
REACH Candidate List substances 0.1 |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) |
Refrigerant temperature [ºC] [Max] | 95 °C |
Refrigerant temperature [ºC] [Min] | -40 °C |
Refrigerant temperature [ºF] [Max] | 203 °F |
Refrigerant temperature [ºF] [Min] | -40 °F |
Refrigerants |
R1234ze(E) R134a R22 R404A R407A R407C R407F R407H R410A R417A R422A R422B R422D R438A R442A R448A R449A R449B R450A R452A R463A R507A R513A R513B R515A R515B |
SCIP dossier no. | c81a3c50-9710-4373-be75-2652b16aea76 |
SCIP dossier product name | ETS 175L-550L with sight glass |
Sightglass | Yes |
Step mode | 2-phase full step |
Type | ETS 500L |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 18 |
UL approved refrigerants |
R1234ze(E) R134a R22 R404A R407A R407C R407F R407H R410A R417A R422A R422B R422D R438A R442A R448A R449A R449B R450A R452A R463A R507A R513A R513B R515A R515B |
Voltage [V] DC | 12 V |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 158 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
CE CMIM CRN EAC LLC CDC TYSK UA UKCA UL recognized |
Approval file name | MH7648 |
Balanced port [Yes/No] | Yes |
Body material | Brass |
Category | I |
China RoHS compliance | Out of scope |
Compatible Danfoss controllers |
AK-XM 208C EKE EKF MXC |
Connection material | Copper |
Cv value [gal/min] | 31.33 gal/min |
Direction | Straightway |
Electrical conn. Male/Female | Male |
Electrical connection | M12 |
Electrical connection size | 4 pin |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow characteristic | S-shape |
Flow direction | Bi-flow |
Fluid Group | 2 |
Full travel time CurrDrive [s] | 16.7 s |
Full travel time VoltDrive [s] | 33.3 s |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 2 5/8 in |
Kv value [m³/h] | 27.1 m³/h |
Lubricants compatibility | POE |
Manual operation option | AST-G service driver |
Max allowed duty cycle [%] | 50 % |
Max tot PowerCons CurrDrive[W] | 4.2 W |
Max tot PowerCons VoltDrive[W] | 5.5 W |
Max. Working Pressure [bar] | 37 bar |
Max. Working Pressure [psig] | 536 psig |
MaxOPD reverse [bar] | 10 bar |
MaxOPD reverse [psi] | 145 psi |
MaxOPD reverse CurrDrive [bar] | 10 bar |
MaxOPD reverse CurrDrive [psi] | 145 psi |
MaxOPD reverse VoltDrive [bar] | 10 bar |
MaxOPD reverse VoltDrive [psi] | 145 psi |
Motor type | Bi-polar |
MWP [bar] CRN | 32 bar |
MWP [psig] CRN | 463 psig |
Operating current max. [A] | 0.4 A |
Outlet connection type | Solder, ODF |
Outlet size [in] | 3 1/8 in |
Packing format | Single pack |
Phase current (peak) [mA] | 283 mA |
Phase current (RMS) [mA] | 200 mA |
Phase inductance [µH] | 85000 μH |
Product Group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 1 pc |
Rated cap. cond. note | Full stroke open, normal flow |
Rated cap. conditions [IMP] |
tcond=90 °F tevap=40 °F tliq=82 °F |
Rated cap. conditions [SI] |
tcond=32 °C tevap=5 °C tliq=28 °C |
Rated capacity R1234ze [kW] | 1396 kW |
Rated capacity R1234ze [TR] | 402 TR |
Rated capacity R134a [kW] | 1786 kW |
Rated capacity R134a [TR] | 507 TR |
Rated capacity R513A [kW] | 1535 kW |
Rated capacity R513A [TR] | 442 TR |
Rated capacity R515B [kW] | 1357 kW |
Rated capacity R515B [TR] | 390 TR |
REACH Candidate List substances 0.1 |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) |
Refrigerant temperature [ºC] [Max] | 95 °C |
Refrigerant temperature [ºC] [Min] | -40 °C |
Refrigerant temperature [ºF] [Max] | 203 °F |
Refrigerant temperature [ºF] [Min] | -40 °F |
Refrigerants |
R1234ze(E) R134a R22 R404A R407A R407C R407F R407H R410A R417A R422A R422B R422D R438A R442A R448A R449A R449B R450A R452A R463A R507A R513A R513B R515A R515B |
SCIP dossier no. | c81a3c50-9710-4373-be75-2652b16aea76 |
SCIP dossier product name | ETS 175L-550L with sight glass |
Sightglass | Yes |
Step mode | 2-phase full step |
Type | ETS 500L |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 18 |
UL approved refrigerants |
R1234ze(E) R134a R22 R404A R407A R407C R407F R407H R410A R417A R422A R422B R422D R438A R442A R448A R449A R449B R450A R452A R463A R507A R513A R513B R515A R515B |
Voltage [V] DC | 12 V |