Cable

034G2331

Used for product comments: Straightway connector, Type designation: Cable, Cable length [m]: 2.000, Used for product: ETS 100; KVS 3C; ETS 50; ETS 250; ETS 12C; ETS 400; KVS 2C; ETS 25; KVS 15; ETS 25B; ETS 12.5; ETS 50C; ETS 100C; ETS 25C; ETS 24C, Packing format: Industrial pack, Quantity per packing format: 20

Product details

Gross weight 0.126 Kilogram
Net weight 0.126 Kilogram
Volume 1.012 Liter
EAN 5702428826341

 

Approval CE
RoHS
UKCA
Cable insulation material CPE
Cable length [ft] 6.6 ft
Cable length [m] 2 m
CE evaluated Yes
Electrical conn. Male/Female Female
Electrical connection M12
Identical product 034G2202
In scope of WEEE and contain batteries No
Operating temperature [°C] [max] 80 °C
Operating temperature [°C] [min] -40 °C
Operating temperature [°F] [max] 176 °F
Operating temperature [°F] [Min] -40 °F
Packing format Industrial pack
Product Group Electric valve accessories
Product name Cable
Quantity per packing format 20 pc
REACH Candidate List substances 0.1 No
Type Accessory
Type designation Cable
Used for product ETS 100
ETS 100C
ETS 12.5
ETS 12C
ETS 24C
ETS 25
ETS 250
ETS 25B
ETS 25C
ETS 400
ETS 50
ETS 50C
KVS 15
KVS 2C
KVS 3C
Used for product comments Straightway connector

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality