Solenoid valve, EV220B, Function: NC, NPT, 1/2, 4.000 m³/h, FKM

032U6538

Approval: DNVGL-CG-0339; GL; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 0.761 Kilogram
Net weight 0.707 Kilogram
Volume 0.93 Liter
EAN 5702423031740

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 50 °C
Ambient temperature max. [°F] 122 °F
Application Open
Approval C UL US LISTED
DNVGL-CG-0339
GL
Body material Brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Brass
Connection size [in] 1/2
Connection standard ANSI/ASME B1.20.1
Connection type NPT
Cv value [gal/min] 4.6 gal/min
Differential pressure [bar] [max] 9.791 bar
Differential pressure [bar] [Min] 0.3 bar
Differential pressure [psi] [Max] 142 psi
Differential pressure [psi] [Min] 4.351 psi
EEE category 5 small equipment (any external dimension 50 cm)​
Est. time to close, water [ms] 350 ms
Est. time to open, water [ms] 40 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Function NC
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Kv value [m³/h] 4 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 20 bar
Max. test pressure [psig] 290 psig
Max. Working Pressure [bar] 15.5 bar
Max. Working Pressure [psig] 225 psig
Media recommendations Oil,Comp.Air,Vacuum
Media tolerance comments Neutral media
Water at max. 60°C/140 °F
Medium temperature range [°C] [Max] 100 °C
Medium temperature range [°C] [Min] -10 °C
Medium temperature range [°F] [Max] 212 °F
Medium temperature range [°F] [Min] 14 °F
Number of ways 2/2
Open/close equalizing orifice Optional Equalization orifice
Operation Servo-operated (diaphragm)
Orifice size [mm] 15 mm
Orifice size fraction [in] 5/8 in
Packing format Multi pack
Parts Program name EV220B 15 - 50
Product accessories Solenoid valve accessories
Product Group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 24 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
SCIP dossier no. b8af40bc-3f7f-4177-bd55-c3503cccfc04
Seal Material FKM
Serviceable Solenoid valve spare parts
Specification key EV220B 15B N 12F NC000
Type EV220B
Type designation EV220B 15
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality