Solenoid valve, EVR 6, Solder, ODF, 3/8 in, Function: NC
032L5219
Body material: Brass, Kv value [m³/h]: 1.000, Packing format: Industrial pack
Body material: Brass, Kv value [m³/h]: 1.000, Packing format: Industrial pack
Gross weight | 0.201 Kilogram |
Net weight | 0.189 Kilogram |
Volume | 0.481 Liter |
EAN | 5702428942416 |
Gross weight | 0.201 Kilogram |
Net weight | 0.189 Kilogram |
Volume | 0.481 Liter |
EAN | 5702428942416 |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - COIL DEPENDEND |
Approval |
EAC UL |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Coil | No |
Cv value [gal/min] | 1.15 gal/min |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 3/8 in |
Kv value [m³/h] | 1 m³/h |
Lubricants compatibility |
AB MO PAG PAO POE PVE |
Manual operation option | No |
Max. Working Pressure [bar] | 45.2 bar |
Max. Working Pressure [psig] | 655 psig |
MaxOPD[bar] 10W AC | 38 bar |
MaxOPD[bar] 20W DC | 28 bar |
MaxOPD[bar] coil BJ/BX | 38 bar |
MaxOPD[psi] 10W AC | 550 psi |
MaxOPD[psi] 20W DC | 406 psi |
MaxOPD[psi] coil BJ/BX | 550 psi |
Medium temp. range note | Defrost max 130°C/265°F |
Medium temperature range [°C] [Max] | 105 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 221 °F |
Medium temperature range [°F] [Min] | -40 °F |
MinODP [bar] | 0.03 bar |
MinODP [psi] | 0.44 psi |
MOPD[bar/psi] | COIL DEPENDEND |
MWP [bar] PED compliant | 49 bar |
Orifice size [mm] | 6 mm |
Outlet connection type | Solder, ODF |
Outlet size [in] | 3/8 in |
Packing format | Industrial pack |
Parts Program name | EVR |
Product accessories | Solenoid valve accessories |
Product Group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 25 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R125 R134a R152a R22 R290 R32 R404A R407A R407C R407F R407H R410A R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R507A R512A R513A R513B R515A R515B R516A R600 R600a |
SCIP dossier no. | 7d4d3ef3-e2d2-40aa-a84a-0a3286c91c98 |
SCIP dossier product name | EVR 2-8/EVO 100-102 (NC) |
Serviceable | Solenoid valve spare parts |
Type | EVR 6 |
Type designation | Solenoid valve, Solder |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R125 R134a R152a R22 R290 R404A R407A R407C R407F R407H R410A R413A R417A R422A R422B R422D R438A R442A R447A R447B R448A R449A R449B R450A R452A R455A R463A R507A R512A R513A R513B R515A R515B R516A R600 R600a |
Valve operation | SERVO-DIAPHRAGM |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - COIL DEPENDEND |
Approval |
EAC UL |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Coil | No |
Cv value [gal/min] | 1.15 gal/min |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 3/8 in |
Kv value [m³/h] | 1 m³/h |
Lubricants compatibility |
AB MO PAG PAO POE PVE |
Manual operation option | No |
Max. Working Pressure [bar] | 45.2 bar |
Max. Working Pressure [psig] | 655 psig |
MaxOPD[bar] 10W AC | 38 bar |
MaxOPD[bar] 20W DC | 28 bar |
MaxOPD[bar] coil BJ/BX | 38 bar |
MaxOPD[psi] 10W AC | 550 psi |
MaxOPD[psi] 20W DC | 406 psi |
MaxOPD[psi] coil BJ/BX | 550 psi |
Medium temp. range note | Defrost max 130°C/265°F |
Medium temperature range [°C] [Max] | 105 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 221 °F |
Medium temperature range [°F] [Min] | -40 °F |
MinODP [bar] | 0.03 bar |
MinODP [psi] | 0.44 psi |
MOPD[bar/psi] | COIL DEPENDEND |
MWP [bar] PED compliant | 49 bar |
Orifice size [mm] | 6 mm |
Outlet connection type | Solder, ODF |
Outlet size [in] | 3/8 in |
Packing format | Industrial pack |
Parts Program name | EVR |
Product accessories | Solenoid valve accessories |
Product Group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 25 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R125 R134a R152a R22 R290 R32 R404A R407A R407C R407F R407H R410A R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R507A R512A R513A R513B R515A R515B R516A R600 R600a |
SCIP dossier no. | 7d4d3ef3-e2d2-40aa-a84a-0a3286c91c98 |
SCIP dossier product name | EVR 2-8/EVO 100-102 (NC) |
Serviceable | Solenoid valve spare parts |
Type | EVR 6 |
Type designation | Solenoid valve, Solder |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R125 R134a R152a R22 R290 R404A R407A R407C R407F R407H R410A R413A R417A R422A R422B R422D R438A R442A R447A R447B R448A R449A R449B R450A R452A R455A R463A R507A R512A R513A R513B R515A R515B R516A R600 R600a |
Valve operation | SERVO-DIAPHRAGM |