Electric regulating valve, CCM Actuator

027H7184

Max. Working Pressure [bar]: 90

Product details

Gross weight 1.288 Kilogram
Net weight 0.929 Kilogram
Volume 6.248 Liter
EAN 5702428398879

 

Approval LLC CDC TYSK
China RoHS compliance Out of scope
Contain batteries No
Diff.press.setting range [bar] 50 bar
Diff.press.setting range [psi] 725 psi
Differential pressure [psi] 725 psi
EU RoHS compliance Out of scope
Max. Working Pressure [bar] 90 bar
Max. Working Pressure [psig] 1305 psig
MaxOPD [bar] 50 bar
MaxOPD [psig] 725 psig
Packing format Single pack
Product description Actuator
Product Group Press. and temp. regul. valves
Product name Electric regulating valve
Quantity per packing format 1 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerants R134a
R744
SCIP dossier no. a469fb9a-68df-4b01-a055-18fc3620c8b4
SCIP dossier product name Actuator CCM Electric reg. valve
Temperature range [°C] [Max] 40 °C
Temperature range [°C] [Min] -40 °C
Temperature range [°F] [Max] 104 °F
Temperature range [°F] [Min] -40 °F
Type CCM Actuator
Used for product CCM 10
CCM 20
CCM 30
CCM 40

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality