PM 100

027F2127

This product has been discontinued.

Used for product: PM 100, Packing format: Multi pack, Quantity per packing format: 3

Product details

Gross weight 4.606 Kilogram
Net weight 4.606 Kilogram
Volume 2.082 Liter
EAN 5702422104810

 

Connection size M20
Connection type Thread
Contain batteries No
Packing format Multi pack
Product Group Flanges
Product name Bolt/Nut set
Quantity per packing format 3 pc
Thread length [in] 2.953 in
Thread length [mm] 75 mm
Type Accessory
Type designation Bolt and nut set
Used for product PM 100
Used for product comments For flange connections

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality