Flange, 32 mm, Butt weld

027N2332

Connection standard: EN 10220, Material Spec.: Steel, Used for product: PM 32; PMLX 32; PMFL 125; PMFH 125; PML 32

Product details

Gross weight 1.586 Kilogram
Net weight 1.492 Kilogram
Volume 0.906 Liter
EAN 5702422006893

 

Connection size [in] 1 1/4 in
Connection size [mm] 32 mm
Connection standard EN 10220
Connection type Butt weld
Flange design Tongue
Flange form Square
Flange version 10.0
In scope of WEEE and contain batteries No
Material Spec. Steel
Packing format Multi pack
Parts included 2 flanges
Product Group Flanges
Product name Flange set
Quantity per packing format 10 pc
REACH Candidate List substances 0.1 No
Type Flange
Used for product PM 32
PMFH 125
PMFL 125
PML 32
PMLX 32

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality