Flange, 20 mm, Socket weld

027N2012

Connection standard: ASME B 16.11, Material Spec.: Steel, Used for product: NRVA 25-32; NRVA 25 - 32

Product details

Gross weight 1.786 Kilogram
Net weight 1.64 Kilogram
Volume 0.934 Liter
EAN 5702428196987

 

Connection size [in] 3/4 in
Connection size [mm] 20 mm
Connection standard ASME B 16.11
Connection type Socket weld
Flange design Tongue
Flange form Square
Flange version 4.0
In scope of WEEE and contain batteries No
Material Spec. Steel
Packing format Multi pack
Parts included 2 flanges
Product Group Flanges
Product name Flange set
Quantity per packing format 10 pc
REACH Candidate List substances 0.1 No
Refrigerants R717
R1233zd(E)
R1234yf
R1234ze(E)
R125
R134a
R152a
R22
R227ea
R236fa
R245fa
R32
R401A
R402A
R404A
R407A
R407C
R407F
R407H
R409A
R410A
R413A
R417A
R421A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R502
R507A
R512A
R513A
R513B
R515A
R515B
R516A
Type Flange
Used for product NRVA 25 - 32
NRVA 25-32

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality