Spare part, ICFD 15 - 20, Defrost module
027L6701
Type: Spare part, Used for product: ICFD 15 - 20, Type designation: Defrost module
Type: Spare part, Used for product: ICFD 15 - 20, Type designation: Defrost module
Gross weight | 8.64 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 30.415 Liter |
EAN | 5702428514279 |
Gross weight | 8.64 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 30.415 Liter |
EAN | 5702428514279 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product Group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Defrost module |
UK RoHS compliance | Out of scope |
Used for product | ICFD 15 - 20 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product Group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Defrost module |
UK RoHS compliance | Out of scope |
Used for product | ICFD 15 - 20 |