Spare part, ICFR SS 20B, Manual regulating valve module
027L4774
Type: Spare part, Used for product: ICFR SS 20B, Type designation: Manual regulating valve module
Type: Spare part, Used for product: ICFR SS 20B, Type designation: Manual regulating valve module
Gross weight | 1.26 Kilogram |
Net weight | 0.791 Kilogram |
Volume | 3.335 Liter |
EAN | 5702428923309 |
Gross weight | 1.26 Kilogram |
Net weight | 0.791 Kilogram |
Volume | 3.335 Liter |
EAN | 5702428923309 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product Group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Manual regulating valve module |
UK RoHS compliance | Out of scope |
Used for product | ICFR SS 20B |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product Group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Manual regulating valve module |
UK RoHS compliance | Out of scope |
Used for product | ICFR SS 20B |