Filter drier, shell, DCRE

023U7608

Connection material: Copper, Connection Solder size [mm]: 16

Product details

Gross weight 6.3 Kilogram
Net weight 5.92 Kilogram
Volume 11.408 Liter
EAN 5702428654302

 

Body material Steel
Braket No
Brand ELIMINATOR
Category Art. 4, par. 3
China RoHS compliance Out of scope
Connection material Copper
Connection Solder size [in] 5/8 in
Connection Solder size [mm] 16 mm
Connection type Solder, ODF
Contain batteries No
Core Size code 48 cu.in.
Cover Plug
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
Flow direction indicator Label printed 1-way arrow
Fluid Group 2
Lubricants compatibility Oilfree applications
Max. Working Pressure [bar] 50 bar
Max. Working Pressure [psig] 725 psig
Net volume [foz US] 29.75 Fluid Ounce US
Net volume [l] 0.88 L
Number of cores 1
Oil free refrigerants R1234ze(E)
R516A
Packing format Single pack
Parts included 1 cov
2 felt gaskets
8 Bolts
Parts Program name DCRE
Product accessories DCR accessories
Product description Refrigerant Filter Drier
Product Group Filter driers
Product name Filter drier, shell
Quantity per packing format 1 pc
REACH Candidate List substances 0.1 No
Refrigerants R290
R32
Serviceable DCR spare parts
Shell volume [foz US] 29.75 Fluid Ounce US
Shell volume [l] 0.88 L
Temperature range [°C] [Max] 70 °C
Temperature range [°C] [Min] -40 °C
Temperature range [°F] [Max] 160 °F
Temperature range [°F] [Min] -40 °F
Type DCRE
Type designation DCRE 0485s
UK RoHS compliance Out of scope
UL approval file name SA6398

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality