Filter drier, shell, DCRE

023U7606

Connection material: Copper, Connection Solder size [mm]: 22

Product details

Gross weight 6.13 Kilogram
Net weight 5.46 Kilogram
Volume 12.33 Liter
EAN 5702428652773

 

Body material Steel
Braket No
Brand ELIMINATOR
Category Art. 4, par. 3
China RoHS compliance Out of scope
Connection material Copper
Connection Solder size [in] 7/8 in
Connection Solder size [mm] 22 mm
Connection type Solder, ODF
Contain batteries No
Core Size code 48 cu.in.
Cover Plug
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
Flow direction indicator Label printed 1-way arrow
Fluid Group 2
Liq Cap [Kw] R1234yf: 105.2
R32: 221.4
R444B: 168.7
R452B: 184.5
R454B: 188.9
Liq Cap [TR] R1234yf: 29.9
R32: 62.9
R444B: 48.0
R452B: 52.5
R454B: 53.7
LiqCap Cond (ARI 710-2009)[SI] Delta p=0.07bar
tliq= 30°C
tvap=-15°C
LiqCapCond (ARI 710-2009)[IMP] DELTA P=1PSI
tliq= 86°F
tvap=5°F
Lubricants compatibility Oilfree applications
Max. Working Pressure [bar] 50 bar
Max. Working Pressure [psig] 725 psig
Net volume [foz US] 29.75 Fluid Ounce US
Net volume [l] 0.88 L
Number of cores 1
Oil free refrigerants R1234ze(E)
R516A
Packing format Single pack
Parts included 1 cov
2 felt gaskets
8 Bolts
Parts Program name DCRE
Product accessories DCR accessories
Product description Refrigerant Filter Drier
Product Group Filter driers
Product name Filter drier, shell
Quantity per packing format 1 pc
REACH Candidate List substances 0.1 No
Refrigerants R1234yf
R290
R32
R444B
R447A
R452B
R454A
R454B
R454C
R455A
R515B
R516A
Serviceable DCR spare parts
Shell volume [foz US] 29.75 Fluid Ounce US
Shell volume [l] 0.88 L
Temperature range [°C] [Max] 70 °C
Temperature range [°C] [Min] -40 °C
Temperature range [°F] [Max] 160 °F
Temperature range [°F] [Min] -40 °F
Type DCRE
Type designation DCRE 0487s
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality